Raritan’s power intelligence capabilities at the device level provide important insights on how to improve energy efficiency in data centers and other locations.
Jeff Reed, SVP and GM of Cloud and Network Security, Cisco
Built-In Failover Power
Advanced Alerting and Intelligence
Circuit Breaker Trip Alarming
Even if one power feed fails, both PDUs in the cabinet maintain network connectivity, and continue monitoring and alerting using the built-in power share capability of our iX7 generation controller.
See it in actionBilling-grade accurate monitoring of user defined thresholds ensure that potential failures are identified far in advance. Real-time alarms notify you of potential risk conditions in the power chain.
Immediately identify faulty power supplies and react to tripped breakers that would otherwise go undetected by building management systems, branch circuit monitoring, and other brand PDUs.
Employing the most reliable components available, PX Intelligent PDUs with outlet switching (rack switched PDU) consume less energy, protect against inrush currents, and hold the critical power load even in the event of catastrophic failure.
Rugged Mechanical Design
Full Color Rack PDU Chassis
Field-Replaceable Controller
Redundant Network Connections
Detect hidden problems in your power chain, test for true redundancy, and implement more efficient load balancing with detailed measurements from each server’s power supply.
Easily identify the power source for every AC connection by color-coding your Intelligent PDU. Reduce the risk of unplanned downtime by eliminating human error with full-colored, power coated chassis – not just a small colored sticker.
With a fully hot-swappable onboard controller, PX Intelligent PDUs ensure that servers will never experience downtime when infrastructure repairs are required.
A modern Gigabit Ethernet port, backed up by a second network connection port, ensures monitoring reliability and allows insight to be shared with building management and IT even if they’re on two separate networks.
Thoughtful design pays extraordinary dividends. Engineered with electricians, infrastructure managers, and IT experts in mind, PX Intelligent PDUs offer a simple user experience for seamless physical deployment, configuration, commissioning, monitoring, and power delivery.
Color Matrix LCD Display
Sleek and Intuitive User Interface
Zero Touch Deployment
Network Cascading and Built-In Wireless
Interact remotely and in real-time with PX Intelligent PDUs using a single easy-to-use interface that is identical whether viewed on a web browser, iPad, iPhone, or Android device.
Want to see more?
Take a Test Drive Now!Easily configure hundreds or thousands of individual PX Intelligent PDUs with a multitude of mass configuration options. Methods range from the simple use of standard USB flash drives to sophisticated network-based tools: TFTP, PXE over DHCP, JSON-RPC, and others.
Learn More!
Dramatically reduce the number of Ethernet ports required for deployment by cascading a single network connection across multiple Intelligent PDUs, or by going completely wireless with a Raritan WiFi adapter.
Examine your facility’s energy utilization, hotspots, and PUE in real-time with the insightful yet intuitive PowerIQ management interface. Balance heat and power loads, identify stranded capacity, and plan more effectively for future expansion with just a few clicks of the mouse.
Rack power distribution hardware will remain in place through multiple technology refresh cycles, often for a decade or more. PX Intelligent PDUs support both your current and future growth demands with the most advanced technology and highest power densities available in the market.
High Power
Densities
Multiple Connectivity Options
Gigabit
Ethernet
Extensive DCIM Interoperability
Raritan provides the industry’s widest range of designs above 10kW, including Intelligent PDUs rated up to 55kW, allowing you to design sufficient headroom for both today and tomorrow’s most demanding compute densities.
The Raritan iX7 generation controller provides standard gigabit Ethernet connectivity in anticipation of future networking topologies.
Compatible with a vast and expanding ecosystem of environmental sensors, PX Intelligent PDUs allow airflow, temperature, humidity, door lock security, and camera monitoring to be both simple and economical.
Built on the Raritan Xerus™ technology platform, PX Intelligent PDUs provide an open API that interoperates with any DCIM or BMS software.