COVID-19: Critical business support and our focus on employee health. Learn More

Cell Site Remote Monitoring, Access and Control

Prevent Cell Tower Downtime by Monitoring and Managing All Your Cell Sites from One Location

Raritan is a proven technology innovator with a 30+ year history of providing power, remote access and control solutions. With this expertise we assist today's leading cellular networks operators achieve greater efficiency with smart solutions to centralize monitoring and access to vital remote-based equipment.

Our solutions are designed to prepare for current state and future growth of your cellular infrastructure to:

  • Reduce the need to roll out costly on-site technicians to address common service interruptions that may be addressed remotely or identified ahead of time.

  • Centralize the power and environmental monitoring for distributed cell site locations with a single scalable solution.

  • Provide information on how much run time you have left on your cell site UPS and the condition of your generator batteries.

  • And more...


Solution Components

Smart Rack Controller

 


SRC-0800 On-Site Monitoring Module

 

1U Smart rack controller with, 2 x C14 power inputs, 8 x RJ-45 sensor ports, 1 x RJ-45 RS-485 port, 2 x USB-A ports, 1 x USB-B port, 2 x RJ-45 (10/100/1000 Mbps) Ethernet ports, 1 x RJ-45 feature port, with built in 2 x RJ-45 ports to connect remote hubs, multi-color LCD display.


View the Data Sheet

Temp. & Humidity Sensors


DPX2-T2H2 Environmental Sensors

 

Dual combo sensor - 3m (10 ft) cable length from RJ-12 connector to combined temperature/humidity sensor, and additional 3m (10 ft) between additional combined temperature/humidity sensor (total length 6m/20 ft).


Learn More About All Sensors

Digital Sensor

 


DX-D2C6 Dry Contact Sensor

 

The digital sensor has seven channels for both contact closure sensors and dry contact signal actuators for additional sensor needs, such as smoke detection.
 


Learn More About All Sensors

Power IQ®


PIQ Software License

 

Power IQ® software provides information and controls for you to monitor your infrastructure resources, while also providing alerting features to let you know potential trouble before downtime occurs.


Learn More About Power IQ

 

Solution Overview

 + Click to enlarge.

 

 

Let's Connect.
Are you a cellular carrier,
tower operator, or IT integrator interested in a proof-of-concept?


Complete the form below and we'll reach out to you shortly.
 

* Denotes a required field.