Mounting Brackets for Rack Power Products

Mounting Brackets for Rack Power Products

Mounting Brackets for Rack Power Products

Raritan Mounting Brackets are built to ease the installation and secure Raritan power distribution products into racks, IT cabinets, and other structures. Compatible with Raritan rack PDUs, inline meters, transfer switches, smart rack controllers, and branch circuit monitoring systems, these Mounting Brackets can be used vertically or horizontally to increase mounting flexibility and solve instrumentation challenges. Bracket options include L or Angle Brackets, Hinge Brackets, Vertical Brackets, Specialized Brackets, and Bracket Kits.

PDU Mounting Bracket Benefits

  • Versatile for use in racks, IT cabinets, and other structures.
  • Bracket options support vertical and horizontal mounting positions.
  • Constructed of heavy steel to ensure strength and durability.
  • Meets ROHS Directives material restrictions.
  • Molded into various shapes to address common mounting and instrumentation challenges.
  • Designed with functional holes to ease tool-less button mounting and secure screws.
Learn More About
Mounting Brackets for Rack Power Products

Our Mounting Brackets

► Select L or Angle PDU Mounting Brackets

 

250-80-7758-00
Dimensions (WxDxH): 43mm x 59mm x 65mm

See More Options

 

251-01-0036-00
Dimensions (WxDxH): 88mm x 59mm x 30mm

 

251-01-0056-00
Dimensions (WxDxH): 103mm x 38mm x 43.6mm


► Select Hinge PDU Mounting Brackets

 

251-01-0054-00
Dimensions (WxDxH): 83.4mm x 68.2mm x 53.6mm

See More Options

 

251-01-0068-00
Dimensions (WxDxH): 108.2mm x 159.5mm x 142.5mm

 

 


► Select Vertical PDU Mounting Brackets

 

250-80-0049-00
Dimensions (WxDxH): 136.5mm x 65mm x 1.6mm

See More Options

 

251-01-0021-00
Dimensions (WxDxH): 131.3mm x 81mm x 14.7mm

 

251-01-0026-00
Dimensions (WxDxH): 66mm x 64mm x 22mm


► Select Specialized PDU Mounting Brackets

 

251-01-0086-00
Dimensions (WxDxH): 100mm x 2mm x 82mm

See More Options

 

A0026-000001-000-1
Dimensions (WxDxH): 78.31mm x 9.9mm x 86.9mm

 

A0026-000002-000-1
Dimensions (WxDxH): 153.31mm x 9.9mm x 86.9mm



Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more.

Schedule Today

Have a Question?

Contact a product specialist to learn more.

Contact Us