Raritan's data center power products include rack power distribution units (rack PDUs), inline meters, transfer switches, and branch circuit monitoring systems. Leveraging Xerus Technology Platform, all Raritan power distribution products improve uptime and availability by making power management devices easier to deploy, control, and manage remotely across multiple locations. Natively compatible with DCIM software, Raritan power distribution products allow you to easily scale new environmental monitoring and access control devices as well as gather actionable insights for quicker, smarter decision making.
The PX Intelligent Rack PDU series provides reliable power distribution for IT equipment cabinets. It offers metering at the inlet, outlet, and PDU circuit breaker level. Support for 120 to 400V: single or three-phase. Form factors from Zero to 3U. Plus environmental monitoring support.
Learn More
The PX Inline Meter series is a simple way to add power and environment monitoring to other vendors’ basic PDUs. It also monitors standalone IT equipment. Simply wire or plug the inline meter into existing circuits. See real-time power data, and check for hot spots.
Learn More
The Raritan Hybrid Rack Transfer Switch prevents downtime in cabinets with single power supply devices. It provides power metering at the inlet, outlet, and branch circuit level. It also offers outlet-level switching for better remote power control. Its patent-pending hybrid design allows for reliable load transfers within 4 to 8ms.
Learn More
The all-new BCM2 branch circuit meter series provides data center and facilities managers with real-time and historical views of electrical capacity and power usage at the panelboard, floor PDU, RPP, or overhead busway. Add metering to an existing data center or install within a new construction.
Learn More
The PXO-line of compact, intelligent power distribution units (PDUs), provides visibility and control to locations that are not readily available by IT personnel. The slim and space-saving chassis design allows the device to be mounted almost anywhere and is a perfect application for powering IT and audiovisual systems.