The Dominion® KX User Stations are standalone appliances for high performance IP access to servers connected to Dominion® KX III and KX IV switches via RDP, VNC, and SSH, as well as optional CommandCenter integration.
Raritan’s new Dominion Serial Access Modules (DSAM), users can manage up to 8 serial devices connected to a Dominion KX III KVM-over-IP switch.
The Cat5 Reach DVI HD KVM Extender is Raritan's latest generation Cat5 DVI and VGA Extender, providing 1080p HD video quality and protection while enabling remote access to DVI and VGA ports on PCs, servers or KVM switches.
From KVM user console Ultra Thin Cables to Power Cords for rack PDU's and inline meters, Raritan has an answer for all your cabling needs with an array of options and sizes to support all platforms in your data center.
Legrand’s fiber-to-Ethernet media converter is specifically designed for electrical power substation (IEC 61000-4-5). It provides a high level of interference immunity and extended transmission range (up to 10km) in industrial applications.