Home » Products » KVM-OVER-IP Switches / Serial Console Servers » Dominion® KSX II
Raritan’s Dominion KSX II is a combined KVM-over-IP and Serial Console Server appliance. It provides secure, remote management to all servers, storage, routers, switches and rack PDU's in remote and branch offices. The KSX II offers award-winning, BIOS-level KVM-over-IP performance, true comand-line serial console access and optional remote power control.
It’s also perfect for labs, computer rooms and data centers as a all-in-one remote management appliance for racks with both serial and KVM-managed devices.
The KSX II enables true serial access of networking equipment, servers (UNIX®, Linux®, Sun®), rack PDU’s and other serial devices.
Virtual media enables remote tasks, such as software installation, and remote booting and diagnostics, using an array of CD, DVD, USB, internal and remote drives and images.
A suite of multi-platform CIMs connect to VGA, DVI, HMDI, DisplayPort, USB, PS/2, Sun® and serially controlled servers, as well as popular blade server models from leading manufacturers: HP®, IBM®, Dell® and Cisco®.
Supports HD remote video resolution - 1920x1080, including widescreen formats like 1680x1050 and 1600x1200. Access audio applications on remote servers during a virtual media-connection w/ digital USB audio over IP.
Power up, power down or power cycle servers connected to optional Raritan remote power control units. With a single click, you can re-boot a hung or crashed server.
BIOS-level access and control of PC’s and servers via Apple iPhones and iPads. Get emergency 24/7 out-of-hours access, as well as convenient everyday access on the go.
Available in two secure hardware appliances featuring four or eight KVM-over-IP ports and serial ports, two power control ports and a local port for direct access.
The Dominion KSX II provides a consolidated view of all IT equipment in all remote and branch offices when connected to Raritan’s CC-SG.
Meet government and military mandates: AES & FIPS 140-2 encryption, Common Access Card (CAC) authentication, PIV, FIPS 201, HSPD-12 and IPv6 networking.
Absolute Mouse Synchronization provides perfect synchronization without changing server mouse settings - the ultimate in plug-and-play!
| KVM-over-IP Ports | Serial Ports | Power Control Ports | Local Port | Built-in Modem | LAN Ports |
DKSX2-144 | 4 | 4 | 2 | 1 | Yes | 2 |
DKSX2-188 | 8 | 8 | 2 | 1 | Yes | 2 |
Part # | DVI | Serial | DisplayPort | HDMI | VGA | Absolute | Smart Card |
D2CIM-DVUSB-DP |
|
|
|
| |||
D2CIM-DVUSB-HDMI |
|
|
|
| |||
D2CIM-DVUSB-DVI | |
|
|
| |||
D2CIM-DVUSB |
| ||||||
D2CIM-VUSB | |||||||
DCIM-PS2 | |||||||
DCIM-SUN |