COVID-19: Critical business support and our focus on employee health. Learn More

Government and Military Solutions

 

Remote Access and Control for Computer, Network, and IT Systems

remote-access-and-control-government-solutions-cover
 

Do you need:

  • Secure and reliable KVM access to computers, networks, and other IT devices?
  • Access and control of computer-based systems in data centers, labs, military or aerospace systems or command and control centers?
  • To productively, remotely manage or use servers, workstations, and networking equipment?
  • To meet security mandates that require AES & FIPS 140-2 encryption, Common Access Card (CAC) authentication, and IPv6 networking?
  • A secure desktop KVM switch to safely switch between computer systems at different classifications?
  • High performance, ultra-fast access to video and other dynamic applications and systems?

If you answered yes to any of these, then Raritan's secure, remote access and control management solutions are for you. Our solutions allow you to access and manage servers and infrastructure from anywhere at any time, meeting the latest government security mandates. With ongoing security updates and patches, our devices offer support to avoid the latest vulnerabilities. Increase your productivity and avoid trips to the lab, server room, or data center, and do it all without sacrificing security. For over 25 years, our solutions have been deployed by federal, state, and local governments, including all branches of the military.

 

Customer Types


state-and-local-government

State and Local Government

federal-agencies


Federal Agencies

defense-contractors


Defense Contractors

intelligence-agencies


Intelligence Agencies

armed-forces


Armed Forces

Applications

it-infrastructure-management IT Infrastructure Management
data-center-labs-and-server-rooms Data Center, Labs, and Server Rooms
secure-kvm-desktop-switching Secure KVM Desktop Switching
command-and-control Command and Control
military-and-defense-systems Military and Defense Systems
aerospace-and-aviation Aerospace and Aviation

Benefits

military-grade-secure-access

Military Grade Secure Access

With Raritan's Dominion KX III, you get secure remote access and control which meets government and military security mandates, including AES & FIPS 140-2 encryption, Common Access Card (CAC) authentication, and IPv6 networking.

high-performance-kvm-access

High Performance KVM Access

The Dominion KX III Switch and User Station provide blazing, high performance video and audio for dynamic, real-time applications using video, maps, sonar, radar, and high definition images. They support 1080p video at 30 frames per second with 50 milliseconds of latency.

centralized-server-management

Centralized Server Management

Data center and lab managers can access and control their entire IT infrastructure from a single system, featuring BIOS-level, out-of-band KVM, and serial access to a wide variety of computer and serial devices with optional remote power control. In addition, service processors, and in-band methods such as RDP, SSH, and VNC are supported.

secure-access-to-classified-information

Secure Access to Classified Information

Secure KVM desktop access to computers at multiple classification levels to meet the requirements of the latest NIAP Protection Profile for Peripheral Sharing Devices version 3.0. Provides strict isolation between different classification levels, tamper-resistant operation, firmware locked down, and automatically clearing keyboard data.

Features

secure-encryption SECURE ENCRYPTION
 

Strong 256 bit AES Encryption

FIPS 140-2 Encryption Module

Strong TLS Session Encryption

Encryption of all data and sessions

high-reliability-and-availability HIGH RELIABILITY & AVAILABILITY
 

Secure Appliance Model

Dual LAN and Power Supplies

CommandCenter Clustering and VMware High Availability

secure-authentication SECURE AUTHENTICATION
 

LDA, Radius, and Active Directory

SmartCard/CAC Authentication

RSA SecurID

Comprehensive Policy Management

java-free-user-interfaces JAVA-FREE USER INTERFACES
 

Two Java-Free KVM Clients

Java-Free Serial Client

Windows, Linux, and Mac

User Station for Control Rooms

integrated-solution INTEGRATED SOLUTION
 

Optional CommandCenter Management

Integrated KVM & Serial Appliances

Centralized Logging and Auditing

Integrated Remote Power Control

high-performance-remote-access HIGH-PERFORMANCE REMOTE ACCESS
 

1080p @30 FPS

Ultra Fast Connections and Switching

VGA, DVI, HDMI, and DisplayPort

Access over LAN, WAN, and VPN

High Performance User Station

Products

Dominion KX III
High Performance KVM-over-IP Switch

KX III connects to servers and workstations via zero-U dongles supporting VGA, DVI, HDMI, and DisplayPort video. Its high performance video engine supports BIOS-level server access and control over IP.

  • 1920 X 1080 video resolution at 30 frames-per-second
  • Virtual Media to remotely install OS and software
  • Support for dual video, digital audio, and dual monitors
  • Java-free, IP-based access to servers and workstations
  • Dual power and dual Gigabit Ethernet with automatic failover

Dominion KX III
IP User Station

The KX III User Station provides operators and technicians a high-performance, KVM-over-IP access in labs, studios, and control rooms. It supports two 1080p video sessions at 30 FPS with low latency with simultaneous access to eight or more servers, dual monitors, audio, and virtual media.

  • Supports 1080p at 30 FPS with 50 milliseconds of latency
  • Ultra-fast connections and sub-second switching
  • Supports single or dual monitors
  • Simultaneously access 8 servers at a time
  • CommandCenter integration for centralized login and access

Raritan Secure Switch
Secure Desktop KVM Switch

The RSS is a secure desktop KVM switch that is NIAP Certified allowing users to safely switch between computer systems at different classifications, ideal for government, military, and intelligence agencies.

  • Lab Tested for the NIAP Version 3.0 Protection Profile
  • Multi-level physical and logical security defenses
  • Analog or digital video with 4K Ultra HD
  • Secure USB device control

Dominion SX II Serial Console Servers
Remote Management of Serial Devices

Raritan's next-generation serial console server/terminal server. It provides serial-over-IP access and control of serial devices — anytime, anywhere. Powerful, secure, reliable, and easy-to-use. Get secure control over servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless/telecom equipment.

  • Military-grade security with strong AES and certified FIPS 140-2 encryption module
  • Powerful hardware with 1Ghz processor, dual power & LAN
  • Java-Free Serial-Over-IP Access via SSH, Telnet, and Java-free web-browser
  • Comprehensive serial device access to a wide range of equipment
  • Automatic DTE/DCE detection eliminates the need for rollover cables

CommandCenter Secure Gateway
Centralized Server Management

CC-SG provides centralized access to servers, workstations, and other IT equipment connected to the Dominion switches. You can even utilize the User Station to access servers connected to CC-SG.

  • Single point of remote access and control of your entire IT infrastructure from a single system
  • Consolidates multiple remote access technologies, including Dominion switches, iPDUs, service processors, and RDP, SSH and VNC
  • Centralized authentication, authorization, and Logging
  • Available as a hardware appliance or a VMware, Hyper-V, or XenServer virtual appliance

Raritan Intelligent PDUs

PX Intelligent Rack PDUs offer superior reliable power distribution by utilizing the Xerus Technology Platform. With this, you get real-time remote power monitoring, environmental sensors, and data center infrastructure management.

The PX Series offers thousands of models with several different options. These include outlet switching, individual outlet metering, high power, and 400V three-phase power distribution.

  • Multiple metering points including circuit breaker, inlet level, and outlet level
  • Plug-n-play environmental sensors that include temperature, humidity, airflow, and more
  • Available high voltage three-phase power rack PDUs
  • The most options for mass deployment and configuration

 

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Online Demo

Try the Dominion KX III right now. See if it's right for you.

Test Drive

Have a Question?

Contact a product specialist to learn more about our government solution.

Contact Us