Home » Products » KVM-OVER-IP Switches » Dominion® KX III
The Dominion KX III is Raritan's flagship, enterprise-class KVM-over-IP switch that provides 1, 2, 4 or 8 users with BIOS-level, remote management of 8, 16, 32 or 64 servers in a single switch. With industry leading video performance, security, and reliability, the Dominion KX III outperforms the competition. With standard features such as DVI/HDMI/DisplayPort/USB-C digital video, VGA analog video, virtual media, audio, smart card/CAC with new smartcard/CAC/PKI login to KX III, and mobile access, the Dominion KX III is suitable for both general computer and dynamic broadcast applications. Manage up to 8 serial devices with the new DSAM modules. New KX III Client SDK and API to integrate and automate.
KX III is ideal for Server Rooms, Test Labs, and the Largest Enterprise Data Centers. It offers high performance, Java-free, remote management of servers, workstations and serial devices. Deploy individually, or with Raritan’s CommandCenter Secure Gateway.
For broadcast, control rooms, labs and studios, the KX III User Station and new KX IV User Station provide high-performance, KVM-over-IP access in two self-contained, low-maintenance appliances. The productive user interface supports multiple 1080p and 4K video sessions at 30 FPS with low latency, simultaneous access to multiple servers, two or three monitors, audio and virtual media. The new, ultra performance, Dominion KX IV User Station supports the new KX IV 101, 4K video resolution, up to 3 monitors and has 3 times the performance of the KX III User Station. The User Stations integrate with CommandCenter to support centralized login and access for large deployments.
Dominion KX III has the industry’s highest performing and most flexible KVM-over-IP technology. Users can access Dominion KX III from LAN, WAN, Internet, mobile & dial-up, allowing admins BIOS-level access to troubleshoot, reconfigure, reboot, and power cycle servers remotely.
30 frames-per-second, 1080p or 1920x1200 video-over-IP (with audio) for broadcast and other video-intensive applications. Get ultra-fast connections and switching with the DKX3-808 model. High performance User Station now available for lab, studio or control room use!
Each Dominion KX III comes equipped with virtual media to enable remote tasks, such as software installation, remote booting, and diagnostics, using the widest variety of CD, DVD, USB, internal and remote drives and images. Java-free support of virtual media and audio.
With Raritan’s Dominion KX III, you can meet government and military security mandates, including: AES & FIPS 140-2 encryption, Common Access Card (CAC), two-factor and IEEE 802.1X authentication, and IPv6 networking. New secure, two-factor authentication to login to the Dominion KX III with SmartCard, CAC and PKI certificates.
Multiple hardware models provide the highest density in this class and enable simultaneous access by one, two, four, or eight remote users to 8, 16, 32, or 64 servers.
Absolute Mouse Synchronization provides perfect mouse synchronization without changing server mouse settings — the ultimate in plug-and-play!
For increased reliability and redundancy, all Dominion KX III models have dual power supplies and LAN ports, with automatic failover.
Get BIOS-level access and control of PC’s and servers via Apple iPhones and iPads. Available directly or via CommandCenter® Secure Gateway
Power up, power down, or power cycle servers connected to optional Raritan remote power control units. With a single click, you can re-boot a hung or crashed server.
The Dominion KXIII scales to support thousands of enterprise servers when integrated with Raritan’s CommandCenter Secure Gateway, providing a single pane of glass to all your equipment in all your data centers, globally.
A suite of multiplatform CIMs to connect to VGA, DVI, HMDI and DisplayPort, USB, USB with virtual media, Sun®, Sun USB and serially controlled servers, as well as popular blade server models from HP®, IBM®, Dell®, and Cisco®.
Extend remote access and protect your equipment with Raritan's Cat5 Reach DVI KVM Extender. Get 1080p HD video quality while enabling extended remote access to DVI and VGA ports on PCs, servers, or KVM switches.
The KX III’s digital local port provides fast, at-the-rack access, with high quality DVI-D video. The productive, browser-based user interface is common with the remote UI, with all administrative features.
The KX III is perfect for use with Raritan’s LED-backlit LCD KVM console drawers which provide HD video, keyboard, and touchpad functionality from a single workstation to manage one or more racks of servers.
Ultra-fast connections and sub-second switching with the non-blocking DKX3-808 model make the User Station ideal for real-time broadcast use.
Enjoy Java-free access and control with virtual media and audio on Windows, iOS, Linux, and Mac, with our existing .NET and new HTML KVM Clients.
The new User Station appliance offers hassle-free, high-performance IP access for broadcast studios, labs and control rooms.
With the new Dominion Serial Access Modules (DSAM), users can connect to up to 8 serial devices with Java-free, serial access.
A Software Development Kit (SDK) and Application Programming Interface (API) is available for purchase under separate agreements to approved customers.
Remote Users | 64 Ports | 32 Ports | 16 Ports | 8 Ports | 1 Port |
8 |
| KX III-832 | KX III-816 | KX III-808 | |
4 | KX III-464 | KX III-432 | KX III-416 | ||
2 | KX III-232 | KX III-216 | |||
1 | KX III-132 | KX III-116 | KX III-108 | KX IV-101 |
KVM/IP Client | Technology | KVM-over-IP Performance | Virtual Media | Audio | Smart Card |
Active KVM Client (AKC) | Microsoft .NET Framework | High | Full Virtual Media | Input Output | |
HTML KVM Client (HKC) | HTML5 Browser Technologies | Medium | Remote / Local ISO Images | Output |
|
Virtual KVM Client (VKC) | Java Applet | High | Full Virtual Media | Input Output | |
KX III User Station (VKC) | Linux Hardware Appliance | Highest | Full Virtual Media | Input Output |
Part # | Serial | DVI | DisplayPort | HDMI | USB-C | VGA | Virtual | Absolute | Smart | Audio |
D2CIM-DVUSB-DP |
|
| ||||||||
D2CIM-DVUSB-HDMI | ||||||||||
D2CIM-DVUSB-DVI | |
|
|
|
| |||||
D2CIM-DVUSB | ||||||||||
D2CIM-VUSB-USBC |
|
| ||||||||
D2CIM-VUSB | ||||||||||
DCIM-USBG2 |
|
|
|
| ||||||
P2CIM-SER-EU | ||||||||||
DCIM-PS2 | ||||||||||
P2CIM-SER | ||||||||||
DCIM-SUN |