COVID-19: Critical business support and our focus on employee health. Learn More

Products

Rackmount Console Drawers

Raritan provides a variety of integrated, 1U console drawers for at-the-rack access of servers and KVM switches in data centers, server rooms, and other space critical environments. Consisting of an integrated LCD screen, keyboard and touchpad, these 17” and 19” units provide convenient and powerful access and control. Combination console drawers and KVM switches are also available.

17” and 19” LCD Console Drawers

Raritan's 17" and 19" LED-backlit LCD Console Drawers connect to your existing KVM switches and provide video, keyboard, and touchpad functionality for managing multiple servers from a single location.


MasterConsole® Digital LED

Raritan’s NEW LCD console drawers with integrated KVM switch is for small to midsized (SMB) IT environments. The product features a 17” LCD drawer with an integrated KVM switch that supports 8 or 16 connected devices with a single at-the-rack user console for space saving and convenient server access. The digital KVM interface supports VGA, DVI, HDMI, DisplayPort video, and stereo audio.