COVID-19: Critical business support and our focus on employee health. Learn More

Remote Office/Edge Solutions

 

Productive IT Management of Remote Equipment and Facilities

remote-access-and-control-for-labs-man-testing-semiconductor
 

Do You Need To:

  • Support and maintain equipment outside the data center
  • Travel to support remote computer and networking equipment
  • Respond immediately to issues and security breaches
  • Maintain 24x7 uptime of equipment at remote sites
  • Support equipment from home or on the road
  • Patch, update and build systems on remote computers

If the answer is yes, then Raritan’s remote access and management solutions are right for you. IT administrators, networking administrators and lab managers are often responsible for computer and networking equipment in multiple buildings, cities, states, and even countries. Supporting this remote equipment is challenging, especially out of hours and on weekends. The result is unproductive and costly travel, as well as unexpected downtime.

Raritan’s solutions provide you with the productive, BIOS-level remote management you need, regardless of where the equipment is located. You can now successfully install, configure, update and troubleshoot remote computers, networking and facilities without costly travel. The result is faster response to issues and increased uptime, eliminating costly and unproductive travel.

 

Customer Types


retail

Retail


financial

Financial


local-and-remote-centralized-access-semiconductor-equipment-lcd-display

Government


local-and-remote-centralized-access-semiconductor-equipment-medicine

Hospitality


local-and-remote-centralized-access-semiconductor-equipment-medicine

Energy


local-and-remote-centralized-access-semiconductor-equipment-medicine

Utility


local-and-remote-centralized-access-semiconductor-equipment-medicine

Education


local-and-remote-centralized-access-semiconductor-equipment-medicine

Telecom

Applications

remote-access-connection Remote Offices/Remote Facilities
local-and-remote-centralized-access-semiconductor-equipment-computer-protection-icon Labs
computer-icon Edge Computing
factory-icon IDF/MDF
orc Colo
quality-control IoT

 

How it Works


This diagram shows how a centralized IT team can remotely manage IT equipment at multiple sites of different sizes.

remote-office-edge-solution-diagram

 

Benefits

semiconductor-lab-techn-at-computer

The Tools you need for Productive and Complete Remote Management

Raritan provides the productive, IP-based BIOS-Level Access that you need for complete remote management. Dominion KVM-over-IP switches have the industry’s highest performing and most flexible KVM-over-IP technology. Administrators and managers get the BIOS-level access they need to troubleshoot, reconfigure, reboot, and power cycle servers remotely with Raritan iPDUs. Virtual media enables remote tasks, to transfer files, install software and even boot an OS.

semiconductor-manufacturing-robot

Support for Diverse Site Configurations and Computer/Networking Equipment

Our KVM-over-IP Switches, Serial Console Servers, and iPDUs support the widest variety of site configurations and computer/networking equipment. This includes products for both small and large sites, with models supporting 1 to 64 KVM ports and 4 to 48 serial ports, thousands of intelligent PDU models, all tied together with centralized management. A diverse set of PCs, computers, workstations, network switches and routers, security appliances, and other devices.

dominion-kxiii-product-video-icons

High Performance Anytime/Anywhere, Java-Free Access for Fast Emergency Access

Raritan provides you with the high-performance, anytime/anywhere, Java-free access and control that you need for 24x7 remote management. You can work productively from the office, home, and on the road, regardless of where the equipment is located. Access and manage remote equipment over LAN, WAN, mobile & dial-up, even out-of-hours emergency access over the Internet.

semiconductor-computer-workflow-icon

Centralized IT Management of Remote Equipment across Multiple Sites

Raritan’s solutions provide centralized remote management from a single screen with any time/anywhere, controlled access to equipment across multiple sites and facilities. Raritan’s CommandCenter consolidates multiple remote management and power from Raritan, Server Technology, and popular technologies such as RDP and VNC. IT managers and network administrators get a single system to access, manage and control diverse equipment across multiple remote sites.


Products

Dominion KX III

High Performance KVM-over-IP Switch

The KX III connects to servers, PCs, and workstations via zero-U dongles supporting VGA, DVI, HDMI, USB-C, and DisplayPort video. Its high-performance video engine supports Java-free, BIOS-level server access and control over IP.

  • 1920 X 1080 video resolution at 30 frames-per-second
  • Virtual media to remotely install OS and software
  • Support for dual video, digital audio, and dual monitors,
  • Java-free, IP-based access to servers and workstations
  • • Dual power and dual Gigabit Ethernet with automatic failover


Learn More Request Demo
dominion-kxiii-product-image

Dominion KX IV-101
Ultra High Performance 4K Single-Port KVM-Over-IP Switch

The KX IV-101 is Raritan’s fastest and most flexible remote access and management solution, supporting higher video resolutions, faster frame rates, higher video quality, and quicker virtual media. The KX IV-101 seamlessly integrates with the KX IV User Station for the highest performance for broadcast and studios providing simultaneous access.

  • 4K Video up to 30 frames per second
  • 1080P Video up to 60 frames per second
  • High quality 4:4:4 color
  • Configurable bandwidth to operate over LAN, WAN, and Internet
  • Java-free, IP-based access to servers and workstations

Dominion LX II

Small to Midsize Business IP KVM Switch

Designed for small to midsize businesses (SMBs), Raritan’s economical Dominion® LX II enables IT, data center, lab, and network administrators to remotely manage computer and serial devices to maximize uptime, avoid travel and quickly resolve issues.

  • Java-free, BIOS-Level IP Access
  • Productive HD Remote Access
  • Multi-Platform, Multi-Vendor Access
  • Combination Switch / LCD Drawer


Learn More Request Demo
dominion-lx-ii-product-image

Dominion SX II
Remote Management of Serial Devices

Raritan's next-generation serial console server/terminal server. It provides serial-over-IP access and control of serial devices — anytime, anywhere. Powerful, secure, reliable, and easy-to-use. Get secure control over servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless/telecom equipment.

  • Military-grade security with strong AES and certified FIPS 140-2 encryption module
  • Powerful hardware with 1Ghz processor, dual power & LAN
  • Java-Free Serial-Over-IP Access via SSH, Telnet, and Java-free web-browser
  • Comprehensive serial device access to a wide range of equipment
  • Automatic DTE/DCE detection eliminates the need for rollover cables

Dominion Serial Access Modules (DSAM)

Serial Access Modules

With Raritan’s new Dominion Serial Access Modules (DSAM), users can manage up to 8 serial devices connected to a Dominion KX III or LX II KVM-over-IP switch. The two and four port DSAM modules provide true, Java-free serial access to devices such as LAN switches, routers, and Linux/Unix servers. DSAM’s are perfect for remote and branch offices where both KVM and serial access is needed.

  • Serial Access for the KX III and LX II
  • High Speed Serial Access
  • Low Total Cost
  • Easy to Deploy


Learn More Request Demo
dsam-product-image

CommandCenter Secure Gateway
Centralized Server Management

The CC-SG provides centralized access to servers, workstations, and other IT equipment connected to the Dominion switches. You can even utilize the User Station to access servers connected to CC-SG.

  • Single point of remote access and control of your entire IT infrastructure from a single system
  • Consolidates multiple remote access technologies, including Dominion switches, iPDUs, service processors, and RDP, SSH and VNC
  • Centralized authentication, authorization, and logging
  • Available as a hardware appliance or a VMware, Hyper-V, or XenServer virtual appliance

Raritan Intelligent PDUs

The PX Intelligent Rack PDUs offer superior reliable power distribution by utilizing the Xerus Technology Platform. With this, you get real-time remote power monitoring, environmental sensors, and data center infrastructure management.

The PX Series offers thousands of models with several different options. These include outlet switching, individual outlet metering, high power, and 400V three-phase power distribution.

  • Multiple metering points including circuit breaker, inlet level, and outlet level
  • Plug-n-play environmental sensors that include temperature, humidity, airflow, and more
  • Available high voltage three-phase power rack PDUs
  • The most options for mass deployment and configuration

 

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Online Demo

Try the Dominion KX III right now. See if it's right for you.

Test Drive

Have a Question?

Contact a product specialist to learn more about our lab solutions

Contact Us