COVID-19: Critical business support and our focus on employee health. Learn More

MasterConsole Digital Dual

MasterConsole Digital Dual

Dual Monitor KVM Switch: Access and Control Multiple Dual-Head PCs and Servers

MasterConsole Digital Dual (MCD-DUAL) is the new dual-head Cat5 KVM switch line in the MCD product family. Raritan’s dual-monitor KVM switch enables a single user to manage and control multiple dual-head devices and support borderless mouse switching.

MCD-DUAL can be cascaded with MCD-DUAL KVM switches to manage up to 64 servers at distances up to 150 feet (45 meters). It features the use of standard Category 5/6/6e unshielded twisted-pair (UTP) cables for connecting computers. You can also switch ports by mouse movement, hotkeys or on-screen display (OSD).

There are two MCD-DUAL models: MCD-104-DUAL and MCD-108-DUAL to manage 4 or 8 dual-head servers or PC’s respectively.

The new MasterConsole Digital Dual is ideal for supporting dual-display output, digital video interfaces and audio with borderless mouse port switching.

Features

Supports Dual-Display Output

Supports multiple dual-head video interfaces via CIM (MDCIM-DVI/HDMI/DP) & UTP VGA cables.

Video Resolutions up to 1920 x 1200

Supports the highest video resolution of up to 1920 x 1200 @60Hz and 1920 x 1080 @60Hz.

Manage Multiple Dual-Head Servers with Analog or Digital Video Interfaces

Connect to servers up to 100 feet away via DVI/HDMI/DP CIMs or UTP VGA combo cables.

Port Switching by Mouse

Save time and increase productivity by quickly switching channels with the mouse.

Additional Features

Space-Saving Design

All MCD-DUAL units are only 1U in height

Simple Installation

Plug-and-play installation and configuration along with easy-to-use, on-screen displays.

AutoScan and AutoSkip

AutoScan allows users to scan servers at variable rates. AutoSkip bypasses inactive channels.


More Information


DUAL DISPLAY KVM ACCESS AND CONTROL OF MULTIPLE SERVERS

The new MasterConsole Digital Dual-Display (MCD-DUAL) SMB KVM switches support dual-display output, digital video interfaces and audio with borderless mouse port switching.

dual-monitor-KVM-switch

MCD Model Information

MCD Models

Users

Ports

Video Connections

MCD-104-DUAL

1

8

2

MCD-108-DUAL

1

16

2

MCD-108

1

8

1

MCD-116

1

16

1

MCD-216

2

16

1

MCD-232

2

32

1


Computer Interface Modules (CIMS)

Models

Description

MDCIM-DVI

CIM for DVI video output + USB for keyboard and mouse

MDCIM-HDMI

CIM for HDMI video output with HDMI Audio + USB for keyboard and mouse

MDCIM-DP

CIM for DP video output + USB for keyboard and mouse

MDUTP VGA/Audio KVM Combo Cables

Models

Description

MDUTP20-VGA

2-meter cable, VGA + USB + Audio

MDUTP40-VGA

4-meter cable, VGA + USB + Audio

MDUTP60-VGA

6-meter cable, VGA + USB + Audio

MDUTP150-VGA

15-meter cable, VGA + USB + Audio


Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more about our MasterConsole Digital Dual

Schedule Today

Have a Question?

Speak to us to learn more about Raritan MasterConsole Digital Dual

Contact Us