COVID-19: Critical business support and our focus on employee health. Learn More

Dominion KX User Stations

Dominion KX User Stations

HIGH PERFORMANCE IP KVM SWITCH ACCESS

 

The Dominion® KX User Stations are standalone appliances for high performance IP access to servers connected to Dominion® KX III and KX IV switches, accessed by DSAM, RDP, VNC, VMware virtual machines, web links and SSH connections, together with optional CommandCenter integration. The slim form factor allows them to easily sit on a desk, be mounted in a standard 19” rack, or VESA-mounted on the back of a monitor. Deploy using standard Cat5 cabling and Ethernet/IP technology.

Simultaneously access, view, and control multiple servers, spread across one, two, or three monitors. Or use the new keyboard and mouse sharing feature to work across 4, 6, 9 or more monitors! Web-based and API-based remote control of User Stations connected to wall monitors in studios and control rooms.

There are two Dominion User Stations. The original Dominion KX III User Station is recommended for use with the KX III, one or two monitors and servers up to 1080p. The new, high performance Dominion KX IV User Station is recommended for use with the Dominion KX IV-101, higher video resolutions up to 4K, larger numbers of KVM sessions and up to 3 monitors.

The Dominion User Stations can replace outdated analog matrix switches, supplement inflexible broadcast systems or be deployed anywhere hassle-free IP access is needed. They are perfect for broadcast, labs, studios, control rooms, offices, and data centers. The User Station now integrates with CommandCenter to support centralized login and access for large deployments.

High Performance KX III and KX IV User Appliances

  • Two Powerful Intel-based platforms
  • Stream multiple video sessions at 30 to 60 frames per second
  • Ultra-fast connections and sub-second switching
  • Supports VGA, DVI, HDMI, USB-C & DisplayPort video
  • Virtual media, USB audio, Smartcard
  • Multiple video/monitor support with two Dominion KX IV–101’s
  • KX IV User Station supports: 4K video, 3 monitors and more KVM sessions

Productive and Powerful User Interface

  • Multiple simultaneous IP connections across one, two, or three monitors
  • Mouse sharing feature supports 4, 6, 9 or more monitors!
  • Scan servers and optionally save screenshots
  • Favorites and hot-key switching
  • Productive window management
  • Save & restore window layouts, even across multiple User Stations
  • Chinese, French, German and Japanese language

Flexible IP Solution — Easy to Deploy

  • Flexible dual LAN or WAN access
  • Use corporate and/or separate LAN
  • Connects with Cat5 cabling
  • Access hundreds of servers and devices
  • PC/Laptop access also available
  • Desktop, rack & VESA mountable
  • Support for RDP, VNC, VMware virtual machines, web links, SSH and DSAM connections
  • CommandCenter for centralized login and access
  • Web-based and API-based remote control


How Does It Work?





User Station Remote Control



Keyboard and Mouse Sharing

Work across multiple User Stations and 4, 6, 9, or more monitors
Can restore Window Layouts across multiple User Stations
Can login, logout, shut down & reboot multiple User Stations with one click!



Screenshots

Dominion KX III User Station


Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Online Demo

Try the Dominion KX III right now. See if it's right for you.

Test Drive

Have a Question?

Contact a product specialist to learn more about KX III.

Contact Us