Home » Products » Power Accessories » Environment Sensors
SmartSensors are deployed as plug-and-play options for PX intelligent rack PDUs, SRC smart rack controllers, PX inline meters, PXTS rack transfer switches, and BCM branch circuit monitors.
Sensors are grouped into five main categories: environmental monitoring sensors, water detection sensors, physical access & security sensors, specialized sensors, and sensor hubs & accessories. Environment data can be instantly sent to a DCIM software or managed via a simple web-based interface. Data collected allows a data center or facility manager to see real-time environment data, alerts, and related events to report trends over time.
Raritan environment sensors enable data center managers to:
Learn more about other advanced rack monitoring solutions for maintaining uptime.
(DX2-T1) Single temperature sensor.
(DX2-T1H1) Single combination temperature and humidity sensor.
(DX2-T2H2) Dual sensor packages [(2) DX2-T1H1].
(DX2-T3H1) Three sensor packages [(1) DX2-T1H1 + (2) DX2-T1] (four sensors total in three sensor packages)
(DX2-AF1) Single airflow sensor. Monitors indoor airflow, measuring the increase and decrease of air movement and flow velocity.
(DX2-T1DP1) Single combination temperature and differential air pressure sensor.
(DX2-PS) Single dust/particle sensor + external sensor head. Monitors indoor dust/particle density levels flowing through the sensor.
The Water/Leak Floor series (DX2-WSF-35-KIT, DX2-WSF-70-KIT, DX2-WSF-100-KIT) detects the presence of water/glycol leaks. Available in 3.5m, 7m, and 10m lengths.
The Water/Leak Rope series (DX2-WSC-35-KIT, DX2-WSC-70-KIT, DX2-WSC-100-KIT) detects the presence of water as well as marks the specific location of a leak. Available in 3.5m, 7m, and 10m lengths.
(DX2-PIR) 1 x infrared motion detector + 1 x occupancy (proximity) sensor + 1 x tamper detector. Detects motion around a cabinet or specific location.
(DX2-CC2) 1 x contact closure sensor. Detects the open-and-closed status of a pair of isolated contacts, such as a relay or switch.
(DX2-D2) 1 x active dry contact. It’s an actuator that detects and controls a signal to/from connected third-party dry contacts.
(DX2-D2C6) 2 x dry contact + 6 x contact closure + 1 x magnetic contact. It’s an actuator that detects and controls a signal to/from connected third-party dry contacts and contact closures and can change their electrical signal into an action.
(DX2-PD2) 2 x active dry contacts with switchable 12V output. It’s an actuator that detects and controls a signal to/from connected third-party dry contacts.
(DX2-PD2C5) 2 x powered dry contact with switchable 12V output + 5 x contact closure sensors. It’s an actuator that detects and controls a signal to/from connected third-party dry contacts and contact closures and can change their electrical signal into an action.
(DX-VBR) Single vibration sensor detects shock and vibrations over a range of frequencies. Also supports one Contact Closure sensor with DIP switch configurable polarity (normally open/normally closed).
(DX2-ENVHUB4) Four-port (1x4) hub to expand RJ45 sensor ports on applicable managing devices to increase the number of connected sensors; each port on the Hub can handle multiple sensor packages*; comes with a mounting bracket. (*Contact us to learn more!)
(DX2-REMHUB4) Four-port (1x4) hub to expand the length of RJ45 sensor ports on SRC-0800 and SRC-0803 Raritan Smart Rack Controller models only; comes with a mounting bracket. Also supports DX2-DH2C2 controller and up to 8 SmartLock handles.