Home » Products » KVM and Serial Accessories » Fiber-to-Ethernet Media Converter
Legrand’s UTP-FIBER1G-USB fiber-to-Ethernet media converter is specifically designed for electrical power substation (IEC 61000-4-5). It provides a high level of interference immunity and extended transmission range (up to 10km) in industrial applications by converting the 1000Mbps Ethernet interface to fiber optics (1000Mbps according to 1000Base-X standard).
The small, plug-and-play converter dongle with LC duplex connector driven by USB 3.0 / USB2.0 provides flexibility to upgrade ETHERNET to FIBER OPTICAL in places with no industrial power supply or power over ethernet (PoE) are present. Its RJ45 port (male type) offers an auto crossing function, which means it is not necessary to distinguish between 1:1 and crossover cables.
Connection Diagram