Development and Test Labs Solutions

 

Remote Access and Control for Labs and Product Development Equipment

remote-access-and-control-for-labs-man-testing-semiconductor
 

Do You Need To:

  • Remotely access and share lab equipment across multiple sites
  • Quickly configure and reconfigure lab equipment with remote 24/7 access
  • Optimize, schedule, and control access to lab equipment
  • Integrate remote access into your lab automation systems
  • Remotely power cycle hung and/or crashed lab equipment
  • Monitor and reduce energy usage

If the answer is yes to any of the above, then Raritan’s remote access and control KVM solutions are right for you. Labs are vital for the success of many companies as they are 24/7 production environments for complex projects and new product development. Lab managers are faced with a very challenging job; they must schedule, configure, and manage lab resources for cross-functional teams located across the globe.

Raritan solutions provide lab users with 24/7 access to lab equipment to help meet demanding schedules, as well as the ability to remotely reboot hung/crashed servers and PC’s. They also enable customers to meet corporate initiatives to reduce energy by sharing and monitoring equipment to understand power usage. Raritan’s Application Programming Interfaces (API’s) allow lab managers to integrate their lab automation systems with Raritan devices to share and control access to equipment across multiple teams and sites.

 

Customer Types


local-and-remote-centralized-access-semiconductor-equipment-kvm-high-performance-whitepaper-preview

Software Developers


local-and-remote-centralized-access-semiconductor-equipment-factory

Hardware Developers


local-and-remote-centralized-access-semiconductor-equipment-lcd-display

Technology Companies


local-and-remote-centralized-access-semiconductor-equipment-medicine

System Integrators


local-and-remote-centralized-access-semiconductor-equipment-medicine

Social Media Companies


local-and-remote-centralized-access-semiconductor-equipment-medicine

Equipment Manufacturers

How it Works


The following diagram shows how Raritan’s test lab solutions can provide 24/7, secure remote access and control to multiple lab equipment.

test-lab-solution-diagram

 

Applications

remote-access-connection Software Development
local-and-remote-centralized-access-semiconductor-equipment-computer-protection-icon Hardware Development
computer-iconTest and Quality Control
factory-icon Lab Management
orc Lab Automation
quality-control Equipment Sharing

 

Benefits

semiconductor-lab-techn-at-computer

High Performance Remote Access to Lab Equipment

Raritan’s solutions provide centralized remote management from a single system with anytime/anywhere, controlled access to lab equipment with remote power control. This provides users with high performance, even 4K access to thousands of servers and PC’s .

semiconductor-manufacturing-robot

Flexible, IP-Based Access to Lab Equipment at Multiple Locations

Get remote and local access to equipment in the lab via IP — LAN, WAN and Internet. This helps prevent costly and reoccurring trips to the lab, increases overall productivity, allows for faster reconfiguring, and creates a more efficient environment by sharing amongst product teams.

dominion-kxiii-product-video-icons

Power Control and Energy Management

These solutions provide smarter and more efficient energy management by allowing the powering down of certain equipment when it is not being used. Additionally, test scripts can be used to power up equipment before use and then power them down when tests are complete.

semiconductor-computer-workflow-icon

Lab Automation and Management

Raritan’s Application Programming Interfaces (API’s) can integrate with your lab automation systems. With this integration, lab managers can share and provide controlled access to lab equipment at multiple sites across multiple product teams.


Products

Dominion KX III

High Performance KVM-over-IP Switch

The KX III connects to servers, PCs and workstations via zero-U dongles supporting VGA, DVI, HDMI, USB-C, and DisplayPort video. Its high-performance video engine supports Java-free, BIOS-level KVM-over-IP access and control over LAN, WAN and even out-of-hours access via the Internet.

  • 1920 X 1080 video resolution at 30 frames-per-second
  • Twelve models available with 8, 16, 32 and 64 ports and 1, 2, 4 and 8 users
  • Secure and reliable with dual power supplies and dual LAN ports
  • Virtual media to remotely install software, transfer files and Boot an OS
  • SDK/API to integrate with lab automation systems
  • Integrates with Raritan CommandCenter for access to thousands of systems


Learn More Request Demo
dominion-kxiii-product-image

4K KVM-over-IP Switch
Single-Port Ultra Performance Solution

KX IV-101 is Raritan’s fastest and most flexible remote access and management solution, supporting higher video resolutions, faster frame rates, higher video quality, and quicker virtual media. The KX IV-101 seamlessly integrates with the KX IV User Station for the highest performance providing simultaneously access.

  • 4K Video up to 30 frames per second
  • 1080P Video up to 60 frames per second
  • High quality 4:4:4 color
  • Configurable bandwidth to operate over LAN, WAN, and Internet
  • Java-free, IP-based access to servers and workstations

CommandCenter Secure Gateway
Centralized Server Management

CC-SG provides centralized access to servers, workstations, and other IT equipment connected to the Dominion switches. With CC-SG’s API, you can integrate with lab automation systems to share equipment across sites and teams.

  • Single point of remote access and control of your entire IT infrastructure from a single system
  • Consolidates multiple remote access technologies, including Dominion switches, iPDUs, service processors, and RDP, SSH and VNC
  • Centralized authentication, authorization, and logging
  • Available as a hardware appliance or a VMware, Hyper-V or XenServer virtual appliance
  • Full featured Web Services API to launch KVM sessions and for CC-SG administration

Raritan Intelligent PDUs

PX Intelligent Rack PDUs offer superior reliable power distribution by utilizing the Xerus Technology Platform. With this you get real-time remote power monitoring, environmental sensors, and data center infrastructure management.

The PX Series offers thousands of models with several different options. These include: outlet switching, individual outlet metering, high power, and 400V three-phase power distribution.

  • Multiple metering points including circuit breaker, inlet level, and outlet level
  • Plug-n-play environmental sensors that include temperature, humidity, airflow, and more
  • Available high voltage three-phase power rack PDUs
  • The most options for mass deployment and configuration

 

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Online Demo

Try the Dominion KX III right now. See if it's right for you.

Test Drive

Have a Question?

Contact a product specialist to learn more about our lab solutions

Contact Us