COVID-19: Critical business support and our focus on employee health. Learn More

Products

KVM-OVER-IP Switches

Raritan provides a variety of KVM-over-IP Switches that leverage today’s Ethernet and TCP/IP networks to provide anytime/anywhere remote access, control and management. Our Dominion KVM-over-IP switches provide at-the-rack access plus unlimited IP access and control via LAN, WAN and the Internet. Suitable for small labs to the largest enterprise data centers, Raritan is the market leader in KVM-over-IP switches.

Dominion® KX III

KX III is a series of high performance KVM-over-IP switches for data centers, labs, and server rooms. A single switch can connect to 8, 16, 32, or 64 multi-platform servers and serial devices. It accommodates 1, 2, 4, or 8 remote users and 1 local user. Easily connect to VGA, HDMI, DVI, DisplayPort, USB, PS/2, and serial ports. The high performance User Station is perfect for broadcast studios, labs, and control rooms.

Learn More


Dominion® KSX II

KSX II is a series of combined KVM-over-IP and serial console server appliances for IT remote management. The KSX2-144 provides 4 serial and 4 KVM ports. It accommodates 1 remote KVM user, 4 serial users, and 1 local user. The KSX2-188 provides 8 serial and 8 KVM ports. It accommodates 1 remote KVM user, 8 serial users, and one local user.

Learn More


Dominion® KX IV-101

The Dominion KX IV–101 is an ultra-high performance, single-port KVM over-IP Switch. It provides high-performance, flexible, KVM-over-IP remote access, control, and management, supporting 4K video resolution and 1080p at 60 frames-per-second. It is Raritan’s 4th generation Dominion KX switch and our most powerful KVM-over-IP switch to date.


Dominion® LX II

Designed for small to midsize businesses (SMBs), Raritan’s economical KVM-over-IP switch enables IT, data center, lab, and network administrators to remotely manage computer and serial devices to maximize uptime, avoid unnecessary travel and quickly resolve issues.

Learn More