The PX Intelligent Rack PDU series provides reliable power distribution for IT equipment cabinets. It offers metering at the inlet, outlet, and PDU circuit breaker level. There are over 600 off-the-shelf models available, dozens of which are in stock and ready to ship. Support for 120 to 400V: single or three-phase. Form factors from Zero to 3U. Plus environmental monitoring support.
Manage power more effectively with a solution that gathers critical data from your basic rack PDUs. Raritan's PX-3000 Series Inline Meters are a new line of intelligent inline power meters that easily add power, energy and rack environment data collection capabilities to stand-alone IT equipment and basic or dumb rack power distribution units (PDUs).
Raritan’s hybrid rack transfer switches use electromechanical relays and silicon-controlled rectifiers (SCRs) to transfer a load between two sources. The result is performance and reliability that exceeds that of standard automatic transfer switches (ATS) at a lower price point than static transfer switches (STS).
Raritan's all new intelligent Branch Circuit Monitoring (BCM) system provides data center and facilities managers with real-time and historical views of electrical capacity and power usage at the panelboard, floor PDU, RPP or overhead busway. Add metering to an existing data center, or install with a new construction.
Learn More
Residual and Leakage Current is a critical condition impacting the data center. In order to avoid dangerous situations for the personnel and the equipment, it is key to monitor leakage current coming from the IT equipment.
Environment sensors for temperature, humidity, airflow, air pressure, water, and contact closure help data center managers identify hot spots, efficiently and optimally cool equipment, prevent costly downtime, and maintain data center security.
Prevent accidental power cord disconnects with SecureLock - an integrated locking system of power cords and rack PDU outlets which secures power cords to rack PDUs.
You’ve just purchased the latest Raritan gear for your data center. Now make sure it’s running the way it was designed to. Raritan offers a range of services including on-site deployment, remote phone support, and training to help you get the most out of your investment.
DCIM Monitoring Software - Power IQ®, enables data center and facility managers to closely monitor and efficiently utilize their existing data center power infrastructure. Data center health maps, power analytics, cooling charts, and reports provide the tools to alert you to potential trouble and understand real-time power load, trends, and capacity at all levels of infrastructure. A configurable dashboard provides vendor agnostic views of power capacity, environmental health, and energy consumption.
Raritan offers a wide range of rack solutions to help improve the management of your critical IT devices at the rack level. From intelligent asset tags to a full line of environmental sensors for monitoring your data center atmosphere, to physical security at the rack, Raritan has the solution that will meet your needs. To learn more about how these intelligent rack solutions work together visit our Smart Rack Solutions.
Raritan’s Asset Management Tags and Sensors, combined with Raritan’s DCIM software, provide an accurate, automated, real-time inventory of all IT assets and their locations.
The SmartLock door access control system is a networked, plug-and-play control solution designed to easily improve physical security and compliance for your IT and whitespace assets.
SmartSensors for temperature, humidity, airflow, air pressure, water, and contact closure help data center managers identify hot spots, efficiently and optimally cool equipment, prevent costly downtime, and maintain data center security.
Intelligent Sensor Management Solution
Raritan’s Smart Rack Controller (SRC) is an intelligent sensor management solution that serves as a central connection point for environmental monitoring, asset location, physical access, and other monitoring and security sensors. It addresses the gaps in instrumenting a facility or data center by providing an all-in-one intelligent device that collects and delivers real-time actionable data about your facility with minimum change to the configuration of existing power distribution or IT infrastructure.
KX III is a series of high performance KVM-over-IP switches for data centers, labs and server rooms. A single switch can connect to 8, 16, 32, or 64 multi-platform servers and serial devices. It accommodates 1, 2, 4, or 8 remote users and 1 local user. Easily connect to VGA, HDMI, DVI, DisplayPort, USB, PS/2 and serial ports. The high performance User Station is perfect for broadcast studios, labs and control rooms.
Learn More
The all-in-one Dominion KSX II provides remote KVM-over-IP and serial console management from a single unit. An ideal solution for branch/remote offices and retail stores and racks with both serial and KVM-managed devices.
The Dominion KX IV–101 is an ultra-high performance, single-port KVM over-IP Switch. It provides high-performance, flexible, KVM-over-IP remote access, control, and management, supporting 4K video resolution and 1080p at 60 frames-per-second. It is Raritan’s 4th generation Dominion KX switch and our most powerful KVM-over-IP switch to date.
Designed for small to midsize businesses (SMBs), Raritan’s economical KVM-over-IP switch enables IT, data center, lab, and network administrators to remotely manage computer and serial devices to maximize uptime, avoid unnecessary travel and quickly resolve issues.
Learn More
The SX II next-generation serial console servers provide IT and network administrators secure, serial-over-IP access and control of serial devices -- anytime, anywhere. The SX II is the most powerful, secure, reliable and easy-to-use console server on the market. SX II provides convenient, Java-free access to servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless / telecom equipment.
Learn More
The all-in-one Dominion KSX II provides remote KVM-over-IP and serial console management from a single unit. An ideal solution for branch/remote offices and retail stores and racks with both serial and KVM-managed devices.
The Dominion® KX User Stations are standalone appliances for high performance IP access to servers connected to Dominion® KX III and KX IV switches via RDP, VNC, and SSH, as well as optional CommandCenter integration.
Raritan’s new Dominion Serial Access Modules (DSAM), users can manage up to 8 serial devices connected to a Dominion KX III KVM-over-IP switch.
The Cat5 Reach DVI HD KVM Extender is Raritan's latest generation Cat5 DVI and VGA Extender, providing 1080p HD video quality and protection while enabling remote access to DVI and VGA ports on PCs, servers or KVM switches.
From KVM user console Ultra Thin Cables to Power Cords for rack PDU's and inline meters, Raritan has an answer for all your cabling needs with an array of options and sizes to support all platforms in your data center.
CommandCenter Secure Gateway (CC-SG) is a series of all-in-one hardware or virtual appliances that consolidate access to PCs, physical servers, virtual servers, KVM switches, and serial console servers. There’s also support for remote access and power control through service processors and IP tools including: HP® iLO, Dell ® DRAC, IBM® RSA II and IMM, IPMI, RDP, VNC, SSH, and Telnet, as well as web browser applications.
Learn More
An affordable 8 or 16-port single-user KVM switch for desktop or at-the-rack switching of devices in smaller server and computer rooms. Pre-packaged and bundled with KVM cables.
A single-user multi-platform KVM switch, available in models for two, four and eight computers, expandable to control up to 64 computers. Desktop or at-the-rack access in small to medium server and computer rooms.
Raritan’s next generation LCD console drawers with integrated KVM switch is for small to midsized (SMB) IT environments. The product features a 17” LCD drawer with an integrated KVM switch that supports 8 or 16 connected devices with a single at-the-rack user console for space saving and convenient server access. The digital KVM interface supports VGA, DVI, HDMI, DisplayPort video and stereo audio.
Raritan's 17" and 19" LED-backlit LCD Console Drawers connect to your existing KVM switches and provide video, keyboard, and touchpad functionality for managing multiple servers from a single location.