The Raritan Blog

New Dominion KX II Firmware v2.3 Available

Richard Dominach
July 19, 2010

Dominion KX II Release 2.3 is now available on raritan.com for customer download. With this new firmware, the KX II will support “tiering,” two levels of connection supporting the access of up to 1024 servers.   In addition, the Dominion KX II becomes the first digital KVM switch to support remote HD video resolution of 1920x1080.  Other advancements include:

  • Desktop use of Multiple Monitors
  • Launch in Full Screen Mode with Hidden Toolbar
  • Super Speedy Single Mouse Performance
  • New Raritan DVI Adapter – ADVI-VGA  (coming soon)

In addition, there are new security features and support for the Paragon Dual CIMs, which can connect one server to two KX II switches for increased reliability and access.

With this release we are reaffirming our leadership in the digital KVM market with support for HD video resolutions, supporting new customer configurations (tiering and the Paragon Dual CIMs), providing new levels of IT productivity, and remaining the most secure digital switch in the industry.

For more information on this free firmware upgrade, see:

https://www.raritan.com/dominion-kx-ii

https://www.raritan.com/support/dominion-kx-ii/
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
Legrand Certifications and Process Controls Provide Confidence in Information Security for Network-Connected Devices in Data-Related Applications
Posted on March 5, 2024