The Raritan Blog

The New Dominion LX II: Why You Should Trade Up

Jessica Ciesla
April 2, 2020

Looking for an economical KVM solution? This blog discusses features included in the new Dominion LX II, and why it would be beneficial for you to trade up from the original Dominion LX. 

The new Dominion LX II from Raritan is the latest in a line of products designed with the small to midsize business IP KVM switch user in mind.  Our new unit is designed to provide economical, Java-free, BIOS-level remote access to between 8 and 16 servers as well as virtual media.  The new Dominion also supports connections up to 15 frames-per-second at a resolution up to 1080p and 1200p.  With six different options available, the next generation LX II is poised to become the leading SMB IP KVM switch on the market today.

Next Generation Advantages Over the Dominion LX

If you have been a Dominion user in the past, you already know that this line of Raritan switches has our unique multi-vendor, multi-platform, multi-OS features designed into a single platform.  The Dominion LX II continues this approach, along with popular features including Absolute Mouse SynchronizationTM to automate server mouse configuration.  It also has Universal Virtual MediaTM to remotely install software, run diagnostics, and reboot.  The new LX II features VGA, DVI, HDMI, USB-C and DisplayPort capabilities, along with now-standard secure TLS and AES encryption.

What sets the new LX II apart from its predecessor? A host of new advancements:
•    Java-free KVM-over-IP and optional Serial access and control 
•    Management of up to 8 serial devices via DSAM accessories
•    Enhanced security with secure TLS web browser access
•    All new, modern hardware, video and software platform
•    Three Integrated Switch/LCD drawer models (available 2Q 2020)

It is important to note that Java-free remote access makes the LX II the perfect choice for small to midsize businesses that a need simpler, more productive user interface.  Many businesses also appreciate an IP KVM switch that can access web browsers using transport layer security and can support remote access via a telephone or cellular modem. 

Trade Up to the New Dominion LX II

In conclusion, the new Raritan Dominion LX II is a feature-rich successor to the Dominion LX.  It maintains all of the important Dominion features while providing a new, Java-free experience on an economical platform. 

Contact us to learn more about the new Dominion LX II and how you can trade up from the original Dominion LX. 
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
Legrand Certifications and Process Controls Provide Confidence in Information Security for Network-Connected Devices in Data-Related Applications
Posted on March 5, 2024