Home » Products » Cat5 KVM Switches » Paragon® II
Important End-of-Life Announcement
Due to the unavailability of electronic components, the Paragon II has been discontinued. End-of-support for the Paragon II has also come to an end. The replacement upgrade for this product is the Dominion KX III and IP User Station. The Dominion KX III is Raritan’s enterprise-class, KVM-over-IP switch that provides high-performance remote access.
Click here to see how the Dominion KX III delivers everything the Paragon II does plus added benefits like greater IP flexibility, improved productivity, superior performance, military-grade security, and the highest available reliability.
Paragon® II is an enterprise-class Cat5 analog KVM solution that provides up to 64-users with secure, real-time access and control of thousands of servers and serial devices. Its secure KVM switch technology features the industry’s best video quality with resolutions as high as 1920 X 1440 at distances of up to 1,000 feet, making it the perfect solution for Government, Broadcast, Production and Post-Production facilities.
It’s ideal for Enterprise Data Centers due to its configuration flexibility and broad compatibility, supporting leading platforms from HP, Dell, IBM, Cisco, and Oracle.
Paragon II provides 2, 4, 8 or 16 users in a single switch with non-blocked access to connected servers, allowing for multi-user access at any given time. Up to 64 users in a system.
Connect to 32, 42 or 64 server ports per switch, with tiering and expansion capabilities up to 128 server ports for each switch for access to thousands of devices.
Meet the most common government and military security mandates, including: Common Access Card (CAC) and SIPRNET authentication with 90meter middleware, and smart card readers.
A single interface allows you to capture and save all system events for auditing purposes, push firmware upgrades via the network, associate power outlets to the connected targets, and maintain system profiles.
Power up, power down or power cycle servers connected to optional Raritan remote power control units. With a single click, you can re-boot a hung or crashed server and get back to business.
Switches come as 1U or 2U stacking units enabling expansion up to 128 devices per switch with a single cable, simplifying cabling between tiers and saving expensive rack space.
When your remote administration needs require both analog and IP connectivity, or support of a third party authentication & authorization platform is needed, Paragon II works with Dominion KX.
Remotely access applications with a resolution up to 1920 x 1440 for distances up to 1000 ft.
128 portsRequires both Main Switch and Stacking Unit | 64 ports |
| 42 ports | 32 ports | ||
Users | Main Switch | Stacking Unit | Main Switch | Stacking Unit | ||
16 | P2-UMT1664M | P2-UMT1664S | P2-UMT1664M | |||
8 | P2-UMT832S | P2-UMT832M | ||||
4 | P2-UMT442 | |||||
2 | P2-UMT242 |
Part # | PS/2 | USB | Dual | Blade | Smart Card | Power | ZCIM | Serial |
P2CIM-APS2 |
|
|
|
|
|
| ||
P2CIM-APS2DUAL |
|
|
|
|
| |||
P2CIM-APS2-B |
|
|
|
|
|
| ||
P2CIM-AUSB |
|
|
|
|
|
|
| |
P2CIM-AUSB-B |
|
|
|
|
|
| ||
P2CIM-AUSB-C |
|
|
| |||||
P2CIM-AUSBDUAL |
| |||||||
P2CIM-PWR | ||||||||
P2CIM-SER |
| |||||||
P2CIM-SER-EU | ||||||||
PWR-SER-4 | ||||||||
P2ZCIM-PS2 | ||||||||
P2ZCIM-USB |
|
|