Home » Products » Desktop KVM Switches » CompuSwitch®
CompuSwitch KVM Switch End-of-Sales Announcement
Due to material shortage and cost increases, Raritan is officially announcing the CompuSwitch series switches are discontinued and effective on March 15th, 2022. A suitable replacement product is the Raritan Secure Switch (RSS).
CompuSwitch® KVM Switch is a multi-platform, single-user KVM that provides reliable central access and control of 2, 4, 8, and up to 64 PCs from one keyboard, monitor, and mouse.
It’s ideal for Small Server Rooms, Test Labs, and Desktop applications.
Access and control 2 to 8 servers from one keyboard, mouse and monitor. Expandable up to 64 computers.
Supports VGA, SVGA, and XGA video resolution of up to 1600x1200 @60 Hz
AutoScan allows users to scan servers at variable rates for effortless monitoring. AutoSkip allows users to bypass or filter inactive channels.
The single-user CompuSwitch® KVM switch ensures flawless boot up and reliable operation on every PC regardless of platform or OS.
Supports PC (PS/2, AT or USB via an adapter), Sun, or Mac, running any operating system.
Cascade from base channel, to the user port, to access and control up to 64 computers.
Just plug in the keyboard, monitor, and mouse and you are ready to go.
Switch between connected devices through hot-key commands or individual channel buttons on the front panel
Powered by the keyboard port of the connected PC, or an optional, external 6V DC power supply (DC6500U).
Each computer sees only its own keyboard and mouse and thereby eliminating keyboard and mouse lockups.