COVID-19: Critical business support and our focus on employee health. Learn More

expreZo EZswitch

expreZo EZswitch

Desktop or Rack Mount KVM Switch

expreZo™️ EZswitch End-of-Life Announcement (December 31, 2020)

The EZswitch switch (EZ-108, EZ-116) models are going end-of-life. The Last Order Date is March 31, 2021, and the Last Shipment Date is May 31, 2021. The end-of-support is planned for two years after the end-of-sale date. All standard and extended hardware warranties will be honored.

The replacement product for the expreZo EZswitches is the MasterConsole Digital (MCD). The MCD is ideal for small to midsized businesses (SMB) who need to have a centralized point of access to multiple servers without the expense and clutter of a dedicated keyboard, mouse and monitor for each computer or server. To learn more about this replacement product, visit MasterConsole Digital (MCD), or if you have any questions, please contact DPC sales.


Raritan’s expreZo™ EZswitch provides consolidated desktop or at-the-rack KVM switching of multiple servers and PCs.  This inexpensive PS/2 and USB KVM switch provides access to 8 or 16 servers and can be cascaded to connect to up to 4,096 devices.

It’s ideal for Small to Medium-Size Businesses that need BIOS-level administration of computers for rebooting or troubleshooting. 

Features

KVM Switch Bundled with Cables

Only 1U and fitting into a standard 19” rack or on the desktop, this hybrid KVM switch consolidates access and control of 8 or 16 PCs servers to a single workstation. 8 cables are included, no CIMs are required.

Three Ways to Switch Between Devices

Quickly switch between connected devices via push button at the front panel, using hotkey combinations from your keyboard, or from an on screen on-screen display (OSD) menu.

Cascading for Expansion

Allows up to three levels of cascading, enabling control of up to 4,096 servers from a single console.

High Resolution Video Display

The expreZo EZswitch supports a video resolution of up to 2048 x 1536 @ 65 Hz.

Additional Features

Server and PC Agnostic

Works with PCs and servers with PS/2 and USB interfaces and supports Microsoft Windows 98SE, Me, 2000, XP, 2003, Vista, Windows 7 & 8, Linux, Macintosh OS9/OSX and Sun servers.

AutoScan / AutoSkip

AutoScan allows users to scan servers at variable rates for effortless monitoring. AutoSkip allows users to bypass inactive channels.

Port Switching Buzzer

When switching to a different port on the KVM switch, a beep signal provides notification thereby preventing accidental changes to the wrong PC or server.


Intuitive On-Screen Display

Intuitive OSD menus allow for easy installation, navigation, and server selection.

LED Port Indicators

View the status of your PC and/or server with just a glance at the LED display.

Keyboard and Mouse

EZswitch supports USB, PS/2® and Sun USB keyboard and mice interfaces.



Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more about Raritan KVM solutions.

Schedule Today

Contact Us

Contact a Product Specialist to learn more about expreZo EZswitch.

Contact Us