Home » Products » KVM-OVER-IP Switches » Dominion® KX II-101
The Dominion KX II-101-V2 (DKX2-101-V2) is Raritan’s single port, KVM-over-IP switch. Due to the unavailability of electronic components, we cannot continue to manufacture the product. The end-of-sales is scheduled for June 30 2019, or until supplies last. The end-of-support is scheduled for two years after the end-of-sales date. All standard and extended hardware warrantees will be honored.
A next-generation, replacement product is the high performance Dominion KX IV-101 KVM-over-IP switch. If you have any additional questions, please contact DPC sales, here.
The Raritan Dominion KX II-101 is a single port, KVM-over-IP switch that provides the secure BIOS level IP access and control of a full-featured KVM-over-IP switch in an inexpensive, portable, non-blocking, palm-size package.
It’s perfect for branch offices, development and test labs, and non-traditional environments like: Retail/point-of-sale displays, signage and kiosks; or temporary applications for conventions, construction, medical, and military applications.
Palm-size and portable, it can also be mounted on the side of a rack, making it ideal for small, remote locations with limited space.
LAN, WAN, Internet, mobile & dial-up access, allowing up to 8 remote admins BIOS-level access to troubleshoot, reconfigure, reboot and power cycle servers remotely.
Comes equipped with virtual media to enable remote tasks such as software installation, remote booting and diagnostics, using a variety of CD, DVD, USB, internal and remote drives and images.
When used with Raritan’s CommandCenter Secure Gateway, scales to accommodate hundreds of users and thousands of devices, and switch power equipment on or off with a single click.
Absolute Mouse Synchronization provides perfect synchronization without changing server mouse settings - the ultimate in plug-and-play!
BIOS-level access and control of PCs and servers via Apple iPhones and iPads. Get emergency 24/7 out-of-hours access, as well as convenient everyday access.
Utilizes strong password settings, password retry lockout, and the Advanced Encryption Standard (AES). Also integrates with Active Directory®, using either LDAP or RADIUS.
Power up, power down or power cycle servers connected to optional Raritan PX iPDUs. A single click allows you to re-boot a hung or crashed server.
The Dominion KXII-101 is equipped with a multifunction serial port for local administration, remote power control or optional modem for out-of-band access.
Remotely access digital applications on remote servers up to and including 1920x1080 HD video resolution, and advanced color calibration.