Dominion LX End-of-Sales Announcement
The Dominion LX (DLX-xxx) is Raritan’s line of affordable KVM-over-IP switches for small and medium businesses. Due to the unavailability of electronic components, we are no longer able to continue manufacturing the LX product line. The end-of-sales is scheduled for March 15th or until supplies last. The end-of-support is scheduled for two years after the end-of-sales date.
The next-generation LX, the Dominion LX II, is planned for the 4th quarter of 2019.
While we don’t have a replacement product immediately available, the following Dominion KX III models — DKX3-108, DKX3-116 and DKX3-216 — can provide superior, full-featured KVM-over-IP access and control, albeit at the higher price points for enterprise-class KVM switches. The MasterConsole Digital KVM Switch is available for customers needing a non-IP, Cat5 KVM Switch. If you have any additional questions, please contact Raritan sales, here.
Dominion® LX is Raritan’s affordable KVM-over-IP switch that provides IT managers in small and midsize business (SMB) environments with local and remote BIOS-level server management in 8 port and 16 port switches (expandable to 256 servers with tiering).
It’s ideal for Small to Midsize Businesses looking for a small footprint and reliability with affordability.
Web-based access to servers from anywhere on the network (LAN, WAN, Internet& dial-up), allowing administrators BIOS-level control to troubleshoot, reconfigure and reboot servers remotely.
Comes equipped with virtual media to enable remote tasks, such as software installation, remote booting and diagnostics, using a variety of CD, DVD, USB, internal and remote drives and images.
A suite of multi-platform CIMs let you connect to VGA, DVI, HMDI and DisplayPort, USB, PS/2, Sun® and serially controlled servers.
Utilizes strong password settings, password retry lockout, and the Advanced Encryption Standard (AES). Also integrates with Active Directory®, using either LDAP or RADIUS.
An independent local port enables simultaneous local and remote sessions to two different servers. Up to 8 remote users can control a single server.
Same user interface, local or remote, means full management functionality and a consistent user experience that is easy to learn.
Absolute Mouse Synchronization provides perfect synchronization without changing server mouse settings - the ultimate in plug-and-play!
Remotely access digital applications on remote servers with remote 1920x1080 video resolution and advanced color calibration.
Choice of hardware models that enable simultaneous access by one or two remote users to 8 or 16 servers
Part # | DVI | Serial | DisplayPort | HDMI | VGA | Absolute Mouse |
D2CIM-DVUSB-DP |
|
|
| |||
D2CIM-DVUSB-HDMI |
|
|
| |||
D2CIM-DVUSB-DVI | |
|
|
| ||
D2CIM-DVUSB |
| |||||
D2CIM-VUSB | ||||||
P2CIM-SER-EU | ||||||
DCIM-PS2 | ||||||
P2CIM-SER | ||||||
DCIM-SUN |