Technical Specifications

PX PDU Series

PX 5000 SERIES
(Outlet Metered PDUs with Outlet Control)
PX 4000 SERIES
(Outlet Metered PDUs)
PX 2000 SERIES
(Input Metered PDUs with Outlet Control)
PX 1000 SERIES
(Input Metered PDUs)
PX 5000 SERIES
PX 4000 SERIES
PX 2000 SERIES
PX 1000 SERIES
Branch Circuit Monitoring
PX 5000 SERIES
PX 4000 SERIES
PX 2000 SERIES
PX 1000 SERIES
Circuit Breaker Trip Alarming
PX 5000 SERIES
PX 4000 SERIES
PX 2000 SERIES
PX 1000 SERIES
Outlet Level Monitoring
PX 5000 SERIES
PX 4000 SERIES
PX 2000 SERIES
PX 1000 SERIES
Outlet Level Switching
PX 500 SERIES
PX 4000 SERIES
PX 2000 SERIES
PX 1000 SERIES

All PDU Series are available in PX3 and PX4 models.

Please contact a Raritan power expert for availability.

PX4 Rack PDUs

PX3 Rack PDUs

View Datasheet

PX4 Rack PDUs

View Datasheet

PX3 Rack PDUs

Management Controller

iX12™ Controller

Learn More

iX9™ Controller

Learn More

iX7™ Controller

Watch the Video

Embedded Processor
iX12™ Controller

Micro-controller: ARM Cortex A53 800 MHz
(Atmel AM623)

iX9™ Controller

Micro-controller: ARM Cortex A5 500 MHz
(Atmel A5D21)

iX7™ Controller<

Micro-controller: ARM Cortex A5 536 MHz
(Atmel A5D35A)





Memory
iX12™ Controller

32MB QSP1 NOR Flash
512M DDR4 RAM

iX9™ Controller

32MB SPI NOR Flash
256MB DDR3 RAM

iX7™ Controller<

6MB SPI Flash
128MB DDR2 RAM





Size
iX12™ Controller

192mm x 36mm

iX9™ Controller

192mm x 36mm

iX7™ Controller<

212mm x 43.5mm



//-->

Onboard Display

High-Resolution Backlit Color TFT Display: Voltage, current, or active power (per line, per breaker, or per receptacle/outlet).
Alarms: Configuration Information (name, ratings, IP/networking information).
320 x 240 resolution.
Auto-flip orientation.


HOT-SWAPPABLE, FIELD-REPLACEABLE CONTROLLER
Ix9™ Controller

100% field-replaceable while hot, no loose screws, finger-safe replacement in the unlikely event of an outage.

Ix9™ Controller

100% field-replaceable while hot, no loose screws, finger-safe replacement in the unlikely event of an outage.

Ix7™ Controller

100% field-replaceable while hot, no loose screws, finger-safe replacement in the unlikely event of an outage. New controllers require programming from Raritan Technical Support before replacement.




Navigation Buttons

4 large buttons with haptic feedback: up, down, select, and back.


Interface and Connectivity Ports
Ix12™ Controller
  • 2 x 10/100/1000 (Gigabit) Ethernet (green and white)
  • 2 x USB-A ports
  • 1 x USB-B port
  • 1 x Sensor port (yellow)
  • 1 x PDU Link port (gray)
Ix9™ Controller
  • 2 x 10/100/1000 (Gigabit) Ethernet (green and white)
  • 2 x USB-A ports
  • 1 x USB-B port
  • 1 x Sensor port (yellow)
  • 1 x PDU Link port (gray)
Ix7™ Controller
  • 2 x 10/100/1000 (Gigabit) Ethernet port (green)
  • 2 x USB-A ports
  • 1 x USB-B port
  • 1 x Sensor port (yellow)
  • 1 x Expansion port (gray)
  • 1 x Console/Modem port (blue)
  • 1 x Feature port (red)



KVM/CONSOLE/ SERIAL SUPPORT
Ix12™ Controller

Connection to a Power CIM peer is through an external USB dongle (DSER-PWR-USB-G4 or DKX3-PWR-USB-G4) and a USB-A port.
USB-B is available for direct CLI connection. For Serial/CLI applications over RJ45, an external DSER-CLI-USB-G4 dongle is needed.

Ix9™ Controller

Connection to a Power CIM peer is through an external USB dongle (DSER-PWR-USB-G4 or DKX3-PWR-USB-G4) and a USB-A port.
USB-B is available for direct CLI connection. For Serial/CLI applications over RJ45, an external DSER-CLI-USB-G4 dongle is needed.

Ix7™ Controller

Connection to a Power CIM peer is through an external USB dongle (DSER-PWR-USB-G4 or DKX3-PWR-USB-G4) and a USB-A port.




Power Sharing
Ix12™ Controller

Using the PDU Link Port with a standard Cat5 connection, the Controller provides active redundant power to a second like-designed and versioned PDU controller, maintaining sensor connection and network visibility in case of an outage on the PDU infeed.

Ix9™ Controller

Using the PDU Link Port with a standard Cat5 connection, the Controller provides active redundant power to a second like-designed and versioned PDU controller, maintaining sensor connection and network visibility in case of an outage on the PDU infeed.

Ix7™ Controller

Using the Expansion Port with a standard Cat5 connection, the Controller provides active redundant power to a second like-designed and versioned PDU controller, maintaining sensor connection and network visibility in case of an outage on the PDU feed.




PDU Linking

Link up to 8 PDUs where the Primary PDU has knowledge and power information from the attached Expansion PDUs. Redundant power from the first expansion unit ensures uptime even if the Primary PDU loses power.




Cascading

Physically cascade 32 PDUs under one ethernet port or 16 PDUs with USB using bridging mode, or additionally, save IP addresses using a single IP address with port forwarding.


WI-FI SUPPORT
Ix12™ Controller

Supported through the external DX2-WIFI-KIT, a USB Wi-Fi antenna that connects a USB-A port to a Wi-Fi network.

Ix9™ Controller

Supported through the external DX2-WIFI-KIT, a USB Wi-Fi antenna that connects a USB-A port to a Wi-Fi network.

Ix7™ Controller

External USB Stick.

Firmware Features

PX4 Rack PDUs

PX3 Rack PDUs

USB Interface

PDU to PDU cascading up to 16 devices, bulk configuration, webcams, console serial connection, and mobile interface support on tablets or smartphones.


System Management

Settings updates, bulk configuration, backup/restore, and firmware updates.
Local Connection: USB flash drive, Console Port, PDView App (available on iOS or Android).
Remote Management: TFTP Server, SSH / Command Line Interface (CLI), Web User Interface (HTTPS).


Mobile Access & Control

The Raritan PDView App allows you to quickly gain complete remote access and control to your intelligent and switched rack PDUs straight from your mobile device for initial setup and troubleshooting.


Learn More about the PDView App


Environmental Sensors

Compatible with the Sensor Port, the plug-and-play sensor bus allows up to 32 sensor packages to attach to each PDU.
SmartSensors supported: Temperature, humidity, airflow, differential air pressure, water/leaks, dust/particles, contact closures, dry contacts, proximity/motion, and vibration. Sensor hubs are also supported. (Accessories are sold separately.)

Learn More About Environmental Monitoring


Asset Management
PX4 Rack PDUs

Compatible with the Sensor Port, when equipped with the optional Intelligent Asset Management sensor, automate a real-time inventory of IT assets and their locations, down to the 1U level.
Options supported: Asset Management sensors. (Accessories sold separately.)


Learn More About Asset Management

PX3 Rack PDUs

Compatible with the Feature port, when equipped with the optional Intelligent Asset Management sensor, automate a real-time inventory of IT assets and their locations, down to the 1U level.
Options supported: Asset Management sensors. (Accessories sold separately.)




Rack Access Control

Compatible with the Sensor Port, when cabinets and enclosures are equipped with optional intelligent door locks, handles, and card readers. Compatible with access control and DCIM solutions.
Options supported: Door Access sensors, Magnetic Contacts, Door Handles, and Card Readers. (Accessories sold separately.)

Learn More About SmartLock Door Locking System


POWER QUALITY METRICS
PX4 Rack PDUs

Record peak and minimum/maximum measurements with continuous coherent AC sampling at designated intervals.
Monitor harmonic events, waveform capture, voltage dips and swells, crest factor, power interruptions, energy usage, and more.

PX3 Rack PDUs

Record peak and minimum/maximum measurements with continuous coherent AC sampling at designated intervals.




Remote Management Protocols

HTTP(S); SSH Command Line Interface; Telnet; RS-232 (Serial); SNMP v2/v3; SMTP (email); IPv6/IPv4; MODBUS/TCP.


Alerts/ Alarms

Receive alerts via SNMP TRAPs and INFORMs, email (SMTP), and Syslog when predefined thresholds are exceeded for both power and environmental events. Identical SNMP MIBs across all PDU series.


Scripting

Automate intelligent PDU functions with Redfish RESTful APIs, JSON-RPC, and LUA scripting. SDKs are available in Perl, Python, JavaScript, and Curl.

Learn More About Scripting


Security

Configurable firewall (in/outbound traffic control).
Granular user/user group permissions.
Configurable strong passwords allow defining a minimal requirement for password length and complexity; a limited password history prevents reusing passwords, and password expiration ensures passwords are refreshed periodically.

Learn More About Security


Authentication
PX4 Rack PDUs

Lightweight Directory Access Protocol (LDAP and LDAP/S), Secure Boot, TACACS+ 1.2, Active Directory®, Remote Access Dial-In User Service (RADIUS) protocol, or local credential database.
Custom SSL certificates: CA certificates using RSA or ECDSA keys are supported.

PX3 Rack PDUs

Lightweight Directory Access Protocol (LDAP and LDAP/S), TACACS+ 1.2, Active Directory®, Remote Access Dial-In User Service (RADIUS) protocol, or local credential database.
Custom SSL certificates: CA certificates using RSA or ECDSA keys are supported.




Encryption

HTTPS connections use TLS 1.2/1.3 with AES 128/256-bit ciphers supporting the widest range of browsers.
SNMP v3 connections can be authenticated with MD5/SHA1/SHA-224/SHA-256/SHA-384/SHA-512 and encrypted with DES/AES-128/AES-192/AES-256.

User Interface

PX4 Rack PDUs

PX3 Rack PDUs

SUPPORTED WEB BROWSERS

Firefox®, Safari® (Mac), Google® Chrome®, Microsoft Edge, and iOS. (See the User Guide for specific versions supported.)


Language Support

English, German, Chinese (traditional characters), Japanese, Spanish, French, and Italian.

slide-01 slide-02 slide-03 slide-04 slide-05 slide-06 slide-07 slide-08 slide-09 slide-10

Electrical Components and Options

PX4 Rack PDUs

PX3 Rack PDUs

Input Power Capacity

Up to 67kVA.
Higher capacity is available in ETO models.


Input Currents

From 12A up to 100A per line.


Input Voltages

Single-phase: 100V, 120V, 200V, 208V, 230V, 240V, 277V
Three-phase: 208V, 400V, 415V, 480V
Please contact a Raritan power expert for availability.



Metering
PX4 Rack PDUs

ISO/IEC 62053-21 MID Accuracy Compliant.
EU2014/32 MID Accuracy Compliant.
+/-0.5% billing grade metering accuracy at Inlet/Outlets/Circuit Breaker.
Certified with all load types, in real operating conditions, at Inlet, Outlets, and Circuit Breakers, including Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor.

PX3 Rack PDUs

ISO/IEC 62053-21 MID Accuracy Compliant.
EU2014/32 MID Accuracy Compliant.
+/-1.0% billing grade metering accuracy at Inlet/Outlets/Circuit Breaker. Certified with all load types, in real operating conditions, Inlet, Outlets, and Circuit Breakers including Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor.



Remote Outlet Switching

Configurable power sequencing with customizable delays.
PDU-based load shedding.
Last known state power-on.
Remote outlet and outlet group on/off (available across linked PDUs).
Keep outlets switched off to prevent unauthorized access and avoid tripped circuit breakers. Use remote power switching to reboot hung servers or provision outlets for new devices without ever having to set foot in the facility.


Outlet Indicators
PX4 Rack PDUs

Units include a red, green, amber, white, and black LED which is connected to the outlet state.
The indicators show the following conditions: outlet on/off, outlet’s power above/below a threshold, circuit breaker is on/off, circuit breaker above/below a threshold, and the suspect outlet that tripped the circuit breaker.

PX3 Rack PDUs

Switched and Unmetered units include a single LED that is directly connected to the outlet state.
Metered units include a dual red/green LED which is connected to the outlet state.
The indicators show the following conditions: outlet on/off/boot up, circuit breaker is on/off, and circuit breaker above/below a threshold.



OUTLET POWER DISTRIBUTION

Alternating Branch Power Distribution is standard (on most models) and groups outlets into branches on a repeating and easily distinguishable pattern over the entire length of the PDU.


INPUT CORD LENGTH

Standard 3m (10ft)
Optional: Unterminated and custom lengths available.


INPUT CORD TYPE

Standard: Flexible, SO, SOOW, or SJT.
Optional: FR-03/FR-06 Flame Test Rated Cables, Shielded or Unshielded Low Smoke/Zero Halogen (LSOH) Cables, Molded Power Cords/ Plug Assemblies.


]Input Feed Orientation
PX4 Rack PDUs

Standard 45-degree angled infeed flexibly mounts and positions the infeed where needed.

PX3 Rack PDUs

Top End (facing ceiling), Top Front (same face as outlet), Bottom End (facing floor), or Bottom Front (same face as outlets) options.



Terminal Block Option

Safely wire the power distribution unit directly to the junction box or input breaker using a hard-wired terminal block. Available upon request.


OUTLET RECEPTACLES DENSITY
PX4 Rack PDUs

Configurations up to 54 outlets per chassis (mix of HDOT Cx and HDOT C13 outlets).
NEMA, IEC, and other outlet types are available.

PX3 Rack PDUs

Configurations up to 60 outlets (mix of C13 and C19 outlets) per chassis.
NEMA, IEC, and other outlet types are available.

Mechanical Design

PX4 Rack PDUs

PX3 Rack PDUs

Form Factor

Zero U (vertical).
1U, 2U, and 3U (horizontal) options.


Chassis

Aluminum extruded enclosure. Premium build quality. A shallow footprint provides better rack accessibility, enhanced airflow, and easier physical mounting.
Standard color: Black (powder coat).
Optional full-color chassis or color label options upon request.

Learn More About Color-Coding PDU Options


Environmental Operating Conditions
PX4 Rack PDUs

Maximum Ambient Temperature: 60°C (140°F)
Relative Humidity (operating/storage): 5-90% RH / 5-95% RH non-condensing.
Elevation: 0-3048m (0-10000ft)

PX3 Rack PDUs

Maximum Ambient Temperature: 60°C (140°F)
Relative Humidity (operating/storage): 85% RH
Elevation: 0-1829m (0-6000ft)




Conformance / Certifications

On applicable models: UL and cULs, Canada ICES-003, FCC Part 15 Class A, RoHS compliant, CE, SAA, PSE, UKCA, KC.
ISO certifications: ISO 9001, ISO 14001, ISO 27001.
Additional certifications are available.


Rackmount Brackets
PX4 Rack PDUs

1U / 2U (Horizontal): Standard EIA brackets included.
0U (Vertical): Toolless button mounting included, adjustable sliding bracket and other custom mounting options available.

Learn More About Mounting Bracket Options

PX3 Rack PDUs

1U / 2U (Horizontal): Standard EIA brackets included.
0U (Vertical): Toolless button mount; right-angle bracket (4000 series and 5000 series models only); adjustable sliding bracket; and other custom mounting options available.




Warranty

Standard 2-year manufacturer warranty. Extended warranty available for up to 5 years.

Learn More About Guardian Support Warranties


Advanced Engineering Options

Raritan PX rack PDUs can be customized to fit your application needs, leveraging Raritan Advanced Engineering. Every aspect of the PX chassis, circuit breakers, input plug and feed, outlets, and power options can be custom engineered to fit your specific data center requirements.

Learn More About Raritan Advanced Engineering

Talk to a Power Expert

Technical Specifications

PDU Families

 
PX 5000 SERIES
PX 4000 SERIES
PX 2000 SERIES
PX 1000 SERIES
PX 5000 SERIES
PX 4000 SERIES
PX 2000 SERIES
PX 1000 SERIES
Branch Circuit / Breaker Trip Alarming
PX 5000 SERIES
PX 4000 SERIES
PX 2000 SERIES
PX 1000 SERIES
PX 5000 SERIES
PX 4000 SERIES
PX 2000 SERIES
PX 1000 SERIES
Outlet Level Switching
PX 500 SERIES
PX 4000 SERIES
PX 2000 SERIES
PX 1000 SERIES

Standard on all models: Inlet Metering; Branch Circuit / Breaker Trip Alarming;
Billing Grade Metering Accuracy (+/- 1%), Certified ISO/IEC 62053-21, EU2014/32 MID Accuracy Compliant.

Controller Generations

 
Ix7™ Controller (NEW)

Watch the Video

PX3 Controller
PX2 Controller
Embedded Processor
Ix7™ Controller (NEW)

ARM Cortex A5 536 MHz
(Atmel A5D35A)
16MB SPI Flash
128MB DDR2 RAM

PX3 Controller

ARM9 400 MHz
(Atmel SAM9G20)
16MB NOR Flash
64MB SDRAM

PX2 Controller

ARM9 400 MHz
(Atmel SAM9G20)
16MB NOR Flash
64MB SDRAM





0U (Vertical)
Ix7™ Controller (NEW)
PX3 Controller
PX2 Controller




1U (Horizontal)
Ix7™ Controller (NEW)
PX3 Controller
PX2 Controller




2U (Horizontal)
Ix7™ Controller (NEW)
PX3 Controller
PX2 Controller




Display
Ix7™ Controller (NEW)

High-Resolution Color TFT Display: Voltage, current, or active power (per line, per breaker, or per receptacle / outlet); Alarms; Configuration Information (name, ratings, IP / networking information). 320 x 240 resolution. Auto-flip orientation.

PX3 Controller

High-Resolution Color TFT Display: Voltage, current, or active power (per line, per breaker, or per receptacle / outlet); Alarms; Configuration Information (name, ratings, IP / networking information). 220 x 176 resolution. Auto-flip orientation.

PX2 Controller

7-Segment LED Display: Voltage, current, or active power (per line, per breaker, or per receptacle / outlet).





Hot Swap, Field Replaceable Controller
Ix7™ Controller (NEW)

Yes

100% Field Replaceable while hot, no loose screws, no risk of short circuits, finger safe replacement in the unlikely event of an outage.

PX3 Controller

Yes

100% Field Replaceable while hot, no loose screws, no risk of short circuits, finger safe replacement in the unlikely event of an outage.

PX2 Controller

No





Navigation Buttons
Ix7™ Controller (NEW)

4 large foil buttons with haptic feedback: up, down, select, back.

PX3 Controller

4 large foil buttons with haptic feedback: up, down, select, back.

PX2 Controller

2 Dual push-button





Ports Connectivity
Ix7™ Controller (NEW)
  • 2 x USB-A port
  • 2 x Ethernet port (green and black)
  • 1 x USB-B port
  • 1 x Sensor port (yellow)
  • 1 x Feature port (red)
  • 1 x 10/100/1000 (Gigabit) Ethernet
  • 1 x 10/100 (Fast) Ethernet Port
  • 1 x Console/Modem port (RJ-45)
PX3 Controller
  • 2 x USB-A port
  • 1 x Ethernet port (green)
  • 1 x USB-B port
  • 1 x Sensor port (yellow)
  • 1 x Feature port (red)
  • 1 x 10/100 (Fast) Ethernet
  • 1 x Console/Modem port (DB9)
PX2 Controller
  • 1 x USB-A port
  • 1 x Ethernet port (green)
  • 1 x USB-B port
  • 1 x Sensor port (yellow)
  • 1 x Feature port (red)
  • 1 x 10/100 (Fast) Ethernet
  • 1 x Console/Modem port (DB9)




Networking
Ix7™ Controller (NEW)

10/100 BaseT Ethernet + Gigabit Ethernet standard; WiFi (802.11a/b/g/n)

PX3 Controller

10/100 BaseT Ethernet; WiFi (802.11a/b/g/n)

PX2 Controller

10/100 BaseT Ethernet; WiFi (802.11a/b/g/n)





Gigabit Ethernet
Ix7™ Controller (NEW)

Yes

PX3 Controller

Optional

PX2 Controller

Optional





Dual Ethernet
Ix7™ Controller (NEW)

Yes
Access your PDU on two separate networks or VLANs. Or, use the secondary Ethernet port for cascading (daisy chaining).

PX3 Controller

No

PX2 Controller

No





Power Sharing
(Expansion Port)
Ix7™ Controller (NEW)

Yes
With a standard Cat5 connection, the iX7 Controller provides active redundant power to a second PDU controller, maintaining sensor connection and network visibility in case of an outage on the PDU feed.

PX3 Controller

No

PX2 Controller

No





PDU Cascading /
Daisy Chaining
Ix7™ Controller (NEW)

USB or Ethernet Cascading, up to 16 devices.

PX3 Controller

USB Cascading, up to 16 devices.

PX2 Controller

USB Cascading, up to 16 devices.





WiFi support
Ix7™ Controller (NEW)

External USB Stick

PX3 Controller

External USB Stick

PX2 Controller

External USB Stick

Firmware Features


USB Interface

WiFi networking, PDU to PDU cascading up to 16 devices, bulk configuration, webcams, and mobile interface support on tablet or smartphone (PDView App available on iOS or Android).


System Management

Settings updates, bulk configuration, backup/restore, and firmware updates
Local Connection: USB flash drive, Console Port, PDView App (available on iOS or Android)
Remote Management: TFTP Server, SSH / Command Line Interface (CLI), Web User Interface (HTTPS).


Environmental Sensors

Temperature, Humidity, Air Flow, Differential Pressure, Water Leak and Contact Closure.
Plug-and-Play sensor bus allows up to 32 environmental sensors to attach to each PDU.

Learn More about Environmental Monitoring


Asset Management
(Feature Port)

When equipped with the optional Raritan Intelligent Asset Management sensor, automates real-time asset of equipment located in your data center.

Learn More about Asset Management


Rack Access Control

Compatible with Raritan intelligent door lock, handles, and card readers. Webcam alerts. Compatible with access control and DCIM solutions including Sunbird Power IQ.


Remote Management Protocols

HTTP(S); SSH Command Line Interface; Telnet; RS-232 (Serial); Power IQ; SNMP version v2/v3; SMTP; IPv6/IPv4; MODBUS/TCP;


Alerts/ Alarms

Receive alerts via SNMP, email (SMTP), and syslog when predefined thresholds are exceeded for both power and environmental events. Identical SNMP MIBs across all families.


Scripting

Automate intelligent PDU functions with JSON-RPC and LUA scripting. Software development toolkits (SDKs) available in Perl, Python, JavaScript, and Curl.

Learn More about Scripting


Security

Configurable Firewall (in/outbound traffic control); Configurable Strong Passwords; User Login Restrictions; Custom SSL Certificates;

Learn More about Security


Authentication

Lightweight Directory Access Protocol (LDAP), Active Directory®, Remote Access Dial-In User Service (RADIUS) protocol, or local credential database.
Strong passwords and granular user/user group permissions.

User Interface

slide-01 slide-02 slide-03 slide-04 slide-05 slide-06 slide-07 slide-08 slide-09 slide-10

Electrical Components and Options


Input Power Capacity

Up to 67kVA.


Input Currents

From 12A up to 100A per line.


Input Voltages

From 100V, single phase; to 480v, three phase.



ISO/IEC 62053-21 / EU2014/32 MID Accuracy Compliant (+/-1%)
Certified with all load types, in real operating conditions, at all positions (CB, Inlet, Outlets)
(kWh), Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor.


Remote Outlet Switching

Configurable Power Sequencing; PDU-based Load Shedding;Last Known State Power-on;Remote Outlet and Outlet Group On/Off;
Keep outlets switched off to prevent unauthorized access and avoid tripped circuit breakers. Use remote power switching to reboot hung servers or provision outlets for new devices without ever having to set foot in the facility.


Alternating Phase Outlets

Select PX three-phase models feature alternating outlet phase sources (US: L1 / L2, L2 / L3, L3/ L1; EU and Asia : L1, L2, L3) to dramatically improve load balancing, power cord dressing, and airflow.


Input Cord Length

Standard 3 Meters (10ft)
Optional: No Cord, or custom lengths up to 10 Meters (33ft)


Input Cord Type

Standard: Flexible,SO, SOOW or SJT
Optional: FR-03/FR-06 Plenum Cables, Shielded or Unshieled Low Smoke/Zero Halogen(LSOH) Cables, Molded Power Cords/ Plug Assemblies


Input feed Orientation

Top End (facing ceiling), Top Front (same face as outlet), Bottom End (facing floor), or Bottom Front (same face as outlets) options.


Terminal Block Option

Safely wire the power distribution unit directly to junction box or input breaker using a hard-wired terminal block.

Learn More about Terminal Block Options


Outlet Receptacles Density

Configurations up to 60 outlets per chassis.

Mechanical Design


Operating Temperature/Environment

Maximum Ambient Temperature: 60°C (140°F) on most models
85% Relative Humidity
0-10000ft Elevation


Chassis Color

Standard Black (powder coat)
Optional: Red, Blue, Light Blue, White, Green, Magenta, Orange, Gray, Brown, Yellow, and other custom PANTONE RAL upon request.


Conformance / Certifications

UL, Canada ICES-003, FCC Part 15 Class A, RoHS compliant, CE ,SAA , EAC


Rackmount Brackets

1U / 2U (Horizontal): Standard EIA brackets included.
0U (Vertical): Tool-less button mount; right-angle bracket (4000 series and 5000 series models only); infinitely-adjustable sliding bracket; and other custom mounting options available.

Ask about Mounting Options


Warranty

Standard 2 year manufacturer warranty. Extended warranty available up to 5 years.

Learn more about Guardian Support Warranties.


Other available Options

Raritan PX can be customized to fit any application needs, leveraging Raritan Advanced Engineering. Every aspect of the PX chassis, circuit breakers, input plug and feed, outlets and power options can be custom-engineered to order to fit your specific data center requirements. Following a stringent certification process, your custom engineered model will be fully tested and certified before delivery.

Learn More about Raritan Advanced Engineering

Talk to a Power Expert